Discontinued

Scout II

Thermal Imaging Monocular

Offering clear thermal imaging in a compact monocular, Scout II quickly detects humans, animals, and objects in low visibility environments—day or night. Generating images based on heat, rather than visible light, thermal imaging gives users increased situational awareness in complete darkness and haze, providing reliable vision for surveillance and safe navigation. A rugged IP-67 housing allows on-demand thermal imaging in the most trying conditions.

Built for the Great Outdoors
Thermal imaging reveals humans and animals in complete darkness or glaring light, offering reliable detection at any time of day.
Scout II starts up in seconds and requires no training to use.
Scout II's rugged, weather-tight shell can withstand hard drops and shallow water.

Specifications

Highlighted
Thermal Sensitivity <50 mK @ f/1.0
Sensor & Optical
Detector Type 336 × 256 VOx Microbolometer
Field of view (FOV) 17° × 13° NTSC
Focal Length 19mm Fixed Focus
Image Processing FLIR Proprietary Digital Detail Enhancement™
Thermal Sensitivity <50 mK @ f/1.0
Environmental & Approvals
Drop Test Rating 1 m
Operating Temperature -4°F to 122°F (-20°C to 50°C)
Rating IP-67, Submersible
Storage Temperature -40°F to 140°F (-40°C to 60°C)
Power
Battery Life (Operating) > 5 Hours
Battery Type Internal Li-Ion Cell
Start Up Time < 1.5 seconds
File Storage & Communication
Video Output NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
UI-UX
Black Hot & White Hot BH/WH/InstAlert™
Brightness Adjusts Display Brightness Setting
Built-in Display 640 × 480 LCD Display
Image Polarity White Hot/Black Hot/InstAlert™; Selectable
On-Screen Symbology Standard
Polarity White Hot/Black Hot/InstAlert™; Selectable
Power Button On / Off
Splash Screen Generic
Task Light LED Enabled during Power off state
Video Refresh Rate <9Hz NTSC
Zoom Button 2× Zoom
System Overview
Package Includes Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Size (L x W x H) 6.70" × 2.31" × 2.44"
Warranty 2 years standard, 3 years with product registration
Waveband 7.5 - 13.5 µm
Weight [incl lens] 12 oz (340 g)

Accessories

  1. Eye Cup
  1. Camera Lanyard
  1. Multi‐Prong USB Charger
  1. Lens Cap

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Scout II - III - LS-X - LS-XR and Ocean End User Tool

You must be logged in to download file.

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Datasheet

Scout II Datasheet

Tech Note

Your Perfect Palette

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

User Manual

FLIR Scout II User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.