Scout Pro II

Thermal Imaging Monocular for Law Enforcement Professionals

$3,299.00

The FLIR Scout Pro II gives you a powerful edge in the field with a detection range of up to 1000 meters, an 18° field of view, and a 35 mm manual-focus lens. Whether you're tracking heat signatures across rugged terrain, patrolling remote rural areas, or scanning open waters, the Scout Pro II delivers the clarity and range you need to act with confidence. Built with a balanced, ergonomic design, it's ready to adapt to the toughest environments—giving law enforcement officers, first responders, and maritime teams a reliable tool they can trust when every second counts.

Detect human heat signatures up to 1000 meters away with an 18° field of view, perfect for long-distance surveillance across rugged terrain, rural patrols, and marine environments.
Built for law enforcement, search and rescue, and public safety teams, the Scout Pro II delivers the mission-critical reliability, durability, and thermal performance you can count on when lives are on the line.
Designed for high-pressure moments, Scout Pro II features easy single-handed control—giving you effortless thermal vision when you need it most.

Specifications

Highlighted
Detector Resolution 640 × 480, VOx microbolometer
Thermal Sensitivity <38 mK @ 30°C (86°F)
Display resolution XGA 1024 × 768
Bluetooth BLE
Video Recording Yes
WiFi Yes
Sensor & Optical
Detector Resolution 640 × 480, VOx microbolometer
Field of view (FOV) 18°
Focal Length 35 mm
Focus Manual focus
Image Processing FLIR FSX™ 2.0
Image Storage Capacity >1000
Minimum Focus Distance 2 m (6 ft 7 in)
Pixel Pitch 17 µm
Spectral Range 7.5 µm – 13.5 µm
Thermal Sensitivity <38 mK @ 30°C (86°F)
Environmental & Approvals
Operating Temperature −15°C to 45°C (5°F to 113°F)
Power
Battery Life Up to 6 hours
Battery Type Internal Li-Ion cell
File Storage & Communication
Bluetooth BLE
Image Storage Mode IR
Non-radiometric IR video recording MPEG4 AVC (ITU-T H.264)
Storage Capacity 16 GB
Storage Media Embedded flash
Video Recording Yes
Video Streaming Yes
WiFi Yes
UI-UX
Display resolution XGA 1024 × 768
System Overview
Color Palettes White Hot, Black Hot, Sepia, Heat
Package Includes Handheld thermal camera, USB-C cable, 1 × standard eyecup, 1 × asymmetrical eyecup, pouch
Size (L x W x H) 21.2 × 6.4 × 6.4 cm (8.33 × 2.51 × 2.51 in)
Warranty 2 years + an additional 3 years after registration
support.flir.com/scout-pro
Zoom 2x, 4x, 6x, 8x
Physical
Display Frame Rate 60 Hz
IP Rating IP67
Tripod Mounting UNC ¼”-20
Weight [battery included] 660 g (1.455 lbs)

Accessories

Resources & Support

Datasheet

FLIR Scout Pro Series Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471
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
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.