TG298

30:1 High Temperature Spot IR Thermal Imaging Camera with Bullseye Laser

$899.00 $763.99

High Temperature Measurements with the FLIR TG-Series Enhanced with METERLiNK®

The FLIR TG-Series puts the power of thermal imaging in your hands—without the learning curve or bulky equipment. Whether you’re tracking down overheating electrical connections, inspecting buildings for energy loss, or ensuring motors and machinery run cool and clean, these thermal spot IR thermal cameras deliver fast, reliable answers.

The Flir TG298 is a one-of-a-kind industrial diagnostic tool that combines accurate temperature measurement with the ability to image up to 1080°C (1976°F). Patented Flir MSX® (Multi-Spectral Dynamic Imaging) enhancement improves image clarity by embossing visual scene details on full thermal images, and super resolution allows you to upscale images from 160 × 120 to 320 × 240 for superior detail. The Flir TG298 is ideal for high-temperature industrial uses such as measuring the heat of glass furnaces, kilns, forges, as well as manufacturing applications, which allows you to accurately target potential faults, troubleshoot repairs, and monitor processes. Additionally, the Flir Meterlink® app enables remote monitoring of measurements and seamless documentation of inspection data, making it simple to produce comprehensive reports while in the field.

Accurately measure temperatures up to 1080°C (1976°F) with a 30:1 spot size ratio and bullseye laser pointer.
Diagnose problems quickly with Flir-patented MSX image enhancement and Improve the details of native thermal images with super resolution, which allows you to upscale images to 320 × 240 (76,800 pixels) resolution.
The IP54 rated Flir TG298 comes complete with a built-in LED worklight for better visibility in dark or poorly lit areas, and a 2 m drop test rating for durability.

Specifications

Highlighted
IR Resolution 160 × 120
Super Resolution 320 × 240
Thermal Sensitivity/NETD <50 mK
Accuracy ±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)
Field of view (FOV) 57° × 44°
Image Modes MSX® (Multi Spectral Dynamic Imaging)
Visual with temperature reading
Display 320 × 240, 2.4 in color LCD
Storage Media 8 GB
Imaging & Optical
Built-in Digital Camera Yes
Color Palettes Iron, Rainbow, White hot, Black hot, Arctic, Lava
Detector Pitch 12 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital image enhancement Yes
Field of view (FOV) 57° × 44°
Focus Focus free
Image Frequency 8.7 Hz
Image Modes MSX® (Multi Spectral Dynamic Imaging)
Visual with temperature reading
IR Resolution 160 × 120
Super Resolution 320 × 240
Laser Class 1 laser indicates the temperature measurement area; button-activated
Minimum Focus Distance 0.3 m (0.98 ft)
Minimum Measurement Distance 0.26 m (0.85 ft)
Non-radiometric IR video recording Yes
Spectral Range 7.5 - 14 µm
Thermal Sensitivity/NETD <50 mK
Measurement & Analysis
Accuracy ±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)
Camera size (L x W x H) 210 × 64 × 81 mm (8.3 × 2.5 × 3.2 in)
Camera weight incl battery 0.394 kg (13.9 oz)
Center spot Yes
Emissivity Correction Yes: 4 preset levels with custom adjustment of 0.1–0.99
Object Temperature Range −25°C to 1080°C (−13°F to 1976°F)
Spot Meter Center spot on/off
User Interface
Display 320 × 240, 2.4 in color LCD
Communication & Data Storage
Image Storage Capacity 8 GB
Interface USB 2.0, Bluetooth
Memory Type Internal
METERLiNK Yes
Saved image format JPEG with spot temperature data
Storage Media 8 GB
Time Lapse Yes
USB USB Type-C: data transfer/power
USB - Standard USB 2.0 High Speed
Power
Battery operating time 5 hours continuous scanning, 4.5 hours with laser on
Battery Type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system Battery is charged inside the camera
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 3 hours to 90%, 4 hours to 100%
Environmental & Certifications
Certifications CE, CB, RCM, IEC60825-1, FDA, UL, CEC, NRCan
Drop test Designed for 2 m (6.6 ft)
EMC EN 61000-6-3
EN 61000-6-2
FCC 47 CFR Part 15 Class B
Encapsulation IP 54 (IEC60529)
Humidity (Operating and Storage) 0 to 90% RH (0 to 37°C (32 to 98.6°F)), 0 to 65% RH (37 to 45°C (98.6 to 113°F)), 0 to 45% RH (45 to 55°C (113 to 131°F))
Operating Temperature Range −10°C to 45°C (14°F to 113°F)
Radio Spectrum ETSI EN 300 328
FCC Part 15.249
RSS-247 Issue 2
EN 301 489-1:2011
EN 301 489-17:2009
Safety CE/CB/EN61010/UL
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range −30°C to 55°C (−22°F to 131°F)
Tripod Mounting 1/4 in.-20 on handle bottom
Vibration 2 g (IEC 60068-2-6)
Warranty FLIR 2-10 warranty
General
Form Factor Pistol
Package Includes TG298
Wrist Strap Lanyard
Pouch
USB Type-C cable
Printed Documentation

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR TG298 Firmware

You must be logged in to download file.

Firmware Release Note

FLIR TG268 TG298 Firmware Upgrade Instructions

Quick Start Guide

FLIR TG268 TG298 Quick Start Guide

User Manual

FLIR TG268 TG298 User Manual

Datasheet

FLIR TG268 TG298 Datasheet

User Manual

FLIR METERLiNK App User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart