Discontinued

Flir Vampire 3x

Night Vision Riflescope

The FLIR Vampire 3x is a CORE intensifier tube-based night vision riflescope designed for precise shot placement in minimal light conditions. A solid aluminum housing protects key electrical components from severe weather and shot recoil while an included extra long-range IR illuminator improves downrange image quality. An onboard tactical rail makes mounting additional lasers or illuminators simple.

Pinpointed Tactical Night Vision
Durable CORE intensifier tube and included XLR IR illuminator offer clear vision in minimal lighting.
Dust- and water-resistant solid aluminum housing withstands grueling environments and shot recoil.
Built-in tactical rail allows quick installation of detachable lasers and illuminators.

Specifications

Sensor & Optical
Automatic Brightness Control No
Bright Light Cut_off No
Diopter Adjustment ±4 diopter
Exit Pupil Diameter [mm] -
Eye Relief [mm] -
Field of View 10.5°
Focus Range 10 m to Infinity
IIT Generation CORE
Infrared Illuminator Detachable Long Range IR
Lens System F/1.5; 108 mm
Magnification 3x
Photocathode Type N/A
Resolution 60-70 lp/mm
Environmental & Approvals
Operating Temperature -51°C to +45°C (-59°F to +113°F)
Storage Temperature -55°C to +70°C (-67°F to+158°F)
Power
Auto Power Off No
Battery Life Up to 40 hours
Low Battery Indicator Yes
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
File Storage & Communication
Remote Control No
UI-UX
IR Indicator No
Manual Gain Control No
Reticle Color Red on Green
System Overview
Height of the Scope Axis above Rail -
Reticle Type Crosshair
Warranty 2 Years
Windage_Elevation Adjustment 1/2 MOA
Physical
Dimensions (L x W x H) 318 x 87 x 95 mm (12.5 x 3.4 x 3.7 in)
Product Weight 1.36 kg (3 lbs)
Tripod Mount -
Accessories
Included Accessories XLR-IR850 Detachable X-Long Range Infrared Illuminator, Packing Box, One Lithium Battery CR123A, Instruction Manual with Warranty Card, Soft carrying Case, Lens Tissue
Optional Accessories XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, Mil-Standard Hard Shipping/Storage Case #101, Extended Rail Adapter #85

Accessories

Resources & Support

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Datasheet

Vampire Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty