Discontinued

Flir Zeus

Thermal Imaging Riflescope

The FLIR Zeus is a solid-state, uncooled, standalone longwave infrared weapon scope. Reliable thermal imaging allows 24/7 mission capability, making day and night engagements possible with a single weapon sight. Ideal for limited-visibility situations, the Zeus allows you to detect targets through snow, dust, smoke, fog, haze, and other atmospheric obscurants.

Reliable Detection, Day or Night
Up to 5x optical zoom allows target detection and classification at distance.
Clear, dependable thermal imagery with FLIR’s Tau 2 core and onboard image processing.
Multiple palettes, reticles, and image enhancement tools create a fully-customizable user experience.

Specifications

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor & Optical
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Boresight Accuracy -
Boresight Adjustment [Pix_MOA] Digitally Controlled
Boresight Repeatability -
Boresight Retention -
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Display Brightness Discretely Adjustable to 8 Levels
Display Type AMOLED SVGA 060
Elevation Adjustment Range [NTSC _ PAL] ±24MOA /±20MOA
Exit Pupil Diameter [mm] 10 mm
Eye Relief [mm] 45 mm
Field of View [angle] 4.3° × 3.3°
Focus Range 10m to inf.
Magnification 5.0x / 6.0x
Objective Focal Length 75 mm
Objective F_number 1:1.3
Objective Lens Type Germanium
Pixel Array Format 336×256
Pixel Display Format 800×600
Pixel Size 17 µm
Refresh Rate 60 Hz
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Recoil Resistance 700 g
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life Up to 4 hr (optional up to 12 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
Start Up Time 3 sec
File Storage & Communication
Analog Input and Output Format [resolution] NTSC (640 × 480 pixels) / PAL (768 × 574 pixels)
Remote Control Wireless
Video Recording Optional Digital Video Recorder with SD card slot
UI-UX
Digital Angle Cosine Indicator -
Focus Method Manual
Information_Based Histogram Equalization [IBHEQ] _ SKY_SEA -
Reticle Color Black, White, Red, Cyan
Smart Scene Optimization Yes
Thermal image palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow 1, Ironbow 2, Sepia, Color 1, Color 2, Ice-Fire, Rain, and OEM Custom
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
System Overview
Digital Compass -
Digital Inclinometer -
Digital Zoom 1×, 2x and 4x
Height of the Scope Axis above Rail 48 mm (1.89 in)
Reticle Type 6-Pattern Digitally Controlled Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, and No Reticle
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Windage Adjustment Range [NTSC_ PAL] ±32MOA / ±26MOA
Windage_Elevation Boresight Increment [NTSC] 0.4 mOA, 0.12 mils, 0.4 in/100 yd, 1.2 cm/100 m
Windage_Elevation Boresight Increment [PAL] 0.33 mOA, 0.1 mils, 0.35 in/100 yd, 1 cm/100 m
Physical
Dimensions (L x W x H) 291 × 89 × 96 mm (11.5 × 3.5 × 3.8 in)
Weight [w_o Batteries] 1.1 kg (2.4 lbs)
Accessories
Included Accessories Soft carrying Case, Battery Cassette, Packing Box, Instruction Manual with Warranty Card, Two Lithium Battery CR123A, AWReC (Advanced Wireless Remote Control) #94, Picatinny adapter for AWReC (Advanced Wireless Remote Control), Video Cable, Lens Tissue
Optional Accessories Mil-Standard Hard Shipping/Storage Case #101, AMRF2200 - Advanced Modular Range Finder, Extended Battery Pack, IRIS Wireless Head Mounted Display, HD DVR Digital Video Recorder

Accessories

  1. Extended Battery Pack

Resources & Support

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Datasheet

Zeus 640 Datasheet

Datasheet

Zeus 336 Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty