ThermaCAM Researcher™ 2.8 and 2.9
Evaluate Thermal Performance in Real-time with Powerful, Real-Time Digital Storage and Analysis Software ThermaCAM Researcher, a powerful Windows-based infrared software package that provides detailed, precision analysis and measurement tools for capturing, recording, and studying extremely high speed thermal events.
ThermaCAM Researcher digitally stores, retrieves and analyzes live infrared images directly from ThermaCAM S, A, and SC Series IR cameras. Whether you're evaluating static IR images, live IR video sequences or dynamic high speed thermal events, there is a version of ThermaCAM Researcher software available to help you manage thermal performance and develop cost-effective design solutions.
ThermaCAM Researcher 2.8 Software Suite includes:
- Researcher Basic 2.8 for studying images or sequences residing in memory (removable media or hard drive).
- Researcher Professional 2.8 for real-time image analysis and data storage.
-
- Firewire interface for connecting the A and S Series cameras directly to a PC's Firewire port.
- Frame Grabber interface for connecting SC-Series cameras (e.g.: SC-2000, SC-500, etc.) to a PCI frame grabber on a desktop PC.
- PC Card interface for connecting SC-Series cameras (e.g.: SC-2000, SC-500, etc.) to a laptop using a PCMCIA socket.
- Researcher Professional 2.9 for real-time image analysis and data storage.
-
- Firewire interface as with 2.8
- Ethernet (Gigabit) interface for connecting A320, A320G, SC4000/6000
ThermaCAM Researcher is the most flexible, powerful digital storage, measurement and analysis package available.
Features & Benefits
|
|
Powerful Temperature AnalysisBuilt-in measurement functions provide fast and extensive temperature analysis including: isotherms, spot measurements, line and area measurements, and custom formulas. Line profiles and histogram charts can be easily created for more in-depth analysis of area and line tools. Object parameters such as emissivity, distance, reflected temperature, etc. can be modified using the Researcher software, even after an image or sequence has been stored to disk. All measurement tools allow independent emissivity and distance settings. Static Image AnalysisAnalyze static images or sequences stored with the infrared camera to a PC Card. No additional hardware is required. With the burst recording option for the S and P series cameras you can store up to 30 seconds of calibrated digital video onto the PC Card in the camera and easily import that video into the ThermaCAM Researcher software. High-Speed IR Video And Data AnalysisBy connecting the IR camera to a PC you can analyze fully calibrated real-time digital video using ThermaCAM Researcher and you can record sequences to the PC's hard drive for post processing. This is ideal for evaluating highly dynamic and fast moving events. Three hardware options are available for real-time data acquisition: 1. With the A and S series cameras you can connect directly to the PC and acquire data at up to 60/50 Hz using a Firewire connection. 2. A Frame Grabber interface is available for connecting the SC-Series cameras (e.g.: SC-2000, SC-500, etc.) to a PCI frame grabber on a desktop PC. Using the Frame Grabber interface you can acquire data at up to 60/50 Hz (up to 900/750 Hz with the SC-3000 camera). 3. A PC Card interface is available for connecting the SC-Series cameras (e.g.: SC-2000, SC-500, etc.) to a PCMCIA socket on a laptop. Using the PC Card interface data can be acquired at approximately 5 to 7 Hz. Automatic Temperature Vs. Time PlottingTime vs. temperature trending can be performed in real-time or with recorded images and sequences. Several measurement tools can be plotted simultaneously and at different sample rates. Plot files can be saved and imported into Excel for more detailed analysis. Fully Control the IR Camera from a PCWhen connected to a PC with a live image Researcher can fully control all aspects of the IR camera. Focus, level and span adjustment, temperature range adjustment, color palette, etc. can all be controlled from the PC without touching the camera. A button interface also can be used to simulate pressing the camera buttons in the event that you need to access the camera menus. Multiple Camera Connection Using Firewire InterfaceMore than one Firewire camera can be connected to the same PC, and each camera can be viewed and controlled in its own Researcher window. This feature is available with all S and A series cameras equipped with a Firewire output. Easy Data Export - Automatic Conversion of IR Images to AVI, BMP, or MatLab FormatsIR images or sequences can be easily converted to Bitmap, AVI, Matlab, or FLIR Public Format files. An entire image can be exported to a CSV (comma separated values) file that can then be imported into Excel or other programs. The CSV file contains every pixel value within the image separated by a comma. Store Measurement Tool Results in ASCII FormatAll Area and Line measurement tools can be saved in ASCII format as CSV files. The resulting CSV file contains each pixel value in the Area or Line and can easily be imported into Excel or other programs. Save Images in FLIR Public File FormatThe FLIR Public File Format (.fpf) allows users to perform analysis on the raw image data using custom thermal analysis software. The format consists of a header followed by a matrix of single precision IEEE floating point values, each representing one point on the image. All of the FPF format information and file structure are published in the owner's manual. Automatic Sequence ReductionFrames can be automatically removed from an existing sequence to decrease the size of the sequence file. Image SubtractionA recorded sequence can be subtracted from a base reference image, or vice versa, using the Image Subtraction function. The resulting sequence after subtraction shows the difference in temperature between the sequence and reference image for every pixel. This is ideal for monitoring very small temperature changes in a recorded sequence. Variable Image Replay RateThe playback speed of recorded sequences can be completely controlled from the Researcher toolbar. Custom FormulasCreate and apply custom mathematical formulas to analysis results. All temperature results and image properties are available for use in formulas. Object Signal UnitObject Signal is a unit of measure that is approximately proportional to the amount of radiation sensed by the infrared camera detector. Pixel data can be analyzed using Object Signal to perform comparative measurements between points on the IR image without using a real temperature value. OLE-2 AutomationUsing OLE2, a Microsoft standard for linking and embedding data between applications, you can link image and temperature information from Researcher into other compliant applications like Excel or Word. The linked data will update automatically, so if a temperature value changes in Researcher it will automatically change in the linked application. In addition, Researcher provides an Automation interface that can be used to programmatically control the software using Visual Basic or VBA. All Researcher functions, image and temperature data, and camera controls are made available, making Researcher ideal for integration into automation applications. Compatible with Windows 95, 98, ME, NT, 2000 and XPThermaCAM Researcher is compatible with a wide variety of Windows operating systems. Specific software and hardware requirements will vary depending on the interface used to connect the camera to the PC. For details please contact FLIR's technical support specialists or your local FLIR representative. Compatible With a Wide Variety of FLIR Infrared CamerasThermaCAM Researcher is compatible with all FLIR, Agema, and Inframetrics cameras with radiometric storage. In order to perform real-time digital video analysis the camera must be equipped with digital video output. For more information about camera compatibility please contact FLIR's technical support specialists or your local FLIR representative. To learn more about ThermaCAM Researcher 2.8, Download the product datasheet below |
|