Support Center

FLIR EST Thermal Screening Solutions

All Products (11) Grid view Grid view List View List View

FLIR Screen-EST

Skin Temperature Screening Software

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

FLIR T560-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR T560-EST handheld thermal camera is a non-contact screening tool that serves as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. Battery-powered and featuring an integrated touchscreen display, the T560-EST sets up quickly and easily for operation in temporary or mobile screening settings. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. A 640 × 480 pixel detector offers the highest thermal resolution in this line of handheld FLIR EST cameras, for superior measurement accuracy. Compatibility with FLIR Screen-EST Desktop software makes this camera a good fit for permanent installations as well.

FLIR T540-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR T540-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This 464 × 348 pixel resolution FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. Battery-powered and featuring an integrated touchscreen display, the T540-EST sets up quickly and easily for operation in temporary or mobile screening settings. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

FLIR E86-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR E86-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With 464 × 348 thermal pixel resolution and bright touchscreen display, the E86-EST offers accurate, easy-to-interpret temperature measurement. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

FLIR E54-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR E54-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With 320 × 240 thermal pixel resolution and bright touchscreen display, the E54-EST offers accurate, easy-to-interpret temperature measurement. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

A700-EST IS

Integrated System to Detect Elevated Skin Temperature

The A700-EST™ IS is a non-contact screening tool designed to detect elevated skin temperatures that can be a first line of defense against potential health risks. This fully integrated, scalable solution pairs the revolutionary A700 thermal camera with a high definition, user-friendly interface. Easy to deploy, the A700-EST IS detects and visualizes heat to quickly identify individuals with elevated skin temperatures. Anyone displaying an elevated temperature can then be screened using a thermometer or other medical device.

Extech IR200

Non-Contact Forehead InfraRed Thermometer

The IR200 is ideal for quickly screening individuals for elevated skin temperature. This infrared thermometer has a non-contact design that eliminates the need for replacement probe covers and other supplies. The IR200 is accurate to 0.5°F (0.3°C) with 0.1°F/°C resolution when measuring skin temperatures between 89.6°F to 108.5°F (32.0°C to 42.5°C). Adjustable alarm alerts user visually and audibly when temperature exceeds programmed limit. Optimum measurement distance of 1.9 in. to 5.9 in. (5 to 15 cm). Move the Body/Surface function switch to the Surface position for non-contact surface temperature measurements from 32°F to 140°F (0.0°C to 60.0°C). With a fast response of just 0.5 seconds, users can simply press the trigger and read temperature on the large backlit LCD display. Memory stores up to 32 readings for easy recall. Comes complete with 2 AA (1.5V) batteries and pouch. Note: This thermometer is intended for screening individuals or monitoring an individual for potential elevated skin temperatures. It is not a substitute for a clinical thermometer. Always use a clinical thermometer when high accuracy body temperature measurements are required.

FLIR A500-EST

Fixed Mount FLIR EST™ Thermal Screening Solutions

The FLIR A500-EST is a non-contact screening tool that can serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With a 464 × 348 pixel thermal detector and on-camera FLIR Screen-EST™ Mode, the A500-EST can be deployed as a single, standalone screening station or in a network. Compatibility with industry standards such as Modbus TCP, MQTT, RESTful API for data transfer and RTSP for video makes third-party integration easy. The camera can be connected to most Video Management Systems and is compatible with FLIR Screen-EST™ Desktop software.

FLIR A700-EST

Fixed Mount FLIR EST™ Thermal Screening Solutions

The FLIR A700-EST is a non-contact screening tool that can serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. The 640 × 480 pixel detector offers the highest thermal resolution in this line of fixed mount FLIR EST cameras, for superior measurement accuracy. Compatibility with industry standards such as Modbus TCP, MQTT, RESTful API for data transfer and RTSP for video makes third-party integration easy. With on-camera FLIR Screen-EST™ Mode and compatibility with FLIR Screen-EST™ Desktop software, the A700-EST can be easily deployed as a single, standalone screening station or in a network.

FLIR Elara FR-345-EST

Intelligent Fixed-Mount Skin Temperature Screening

The FLIR Elara FR-345-EST is an affordable, fixed-mount radiometric camera for accurately measuring skin temperature at medium- to high-throughput entry control points. Equipped with on-edge, intelligent face detection, Elara FR-345-EST issues on-screen prompts to individuals when they need to remove glasses, while also guiding them to the correct position for best measurement. The non-contact camera automatically locates and measures the inner canthus (corner of the eye) within one second and provides an instant pass/fail graphic to the individual. Integration with VMS systems further streamlines workflow and decision-making for facilities, while helping security personnel maintain a safe distance from potential health risks. Elara FR-345-EST does not require or save personally identifiable information (PII) for skin temperature screening.

FLIR EST Kiosk

Skin Temperature Screening Solution

Quickly screen passengers, customers, or employees for signs of elevated skin temperature with this turnkey solution. The FLIR EST Kiosk combines the temperature measurement capabilities of a thermal imaging camera plus FLIR Screen-EST™ software with the convenience of a tablet display and floor stand. This kiosk sets up in minutes, offering fully automated, self-service screening that targets the inner canthus (corner of the eye) for accurate skin temperature measurement.