Fujinon 12.5mm 2/3inch C mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

Fujinon 25mm 2/3inch C mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

Fujinon 6mm 1/2inch C mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

Oryx C Mount

With this adapter you can connect any C-mount type lens to the ORX-10G-310S9 and ORX-10G-245S8 cameras.

Oryx F Mount

With this adapter you can connect any F-mount type lens to the ORX-10G-310S9 and ORX-10G-245S8 cameras.

Quartet Embedded Solutions for TX2

High-Performance TX2 Carrier Board for Embedded Vision

Quartet Carrier Board for TX2 enables easy integration of up to 4 x USB3 board-level cameras at full bandwidth. The Nvidia Jetson deep learning hardware accelerator allows for a complete decision making system on a single compact board. This custom carrier board provides a fully integrated SOM design which optimizes size and cost by eliminating the need for peripheral hardware and host systems.