CCTV Keyboard
Support Center

CCTV Keyboard

Go to Product Details Page

For Support
Please call 800 254-0632

For Service
Call 1-800-254-0632 or submit RMA.

Resources:
Datasheet: CCTV Keyboard Datasheet
Download
User Manual: CCTV Keyboard User Guide
Download
Quick Install Guide: CCTV Keyboard Quick Installation Guide
Download
Specifications
Overview
Dimensions
13" x 5.1" x 4" / 330mm × 129mm × 102mm
Max User Accounts
1 Admin, 10 User
User Account Type
Admin, User
Connections & Communications
Compatibility
UVMS 7.0 and 8.0
Connector
RS232
Environmental
Operating Humidity
<90%RH
Operating Temperature
-14~131°F / -10~55°C
Imaging & Optical
Display
LCD, 75.2mm × 33.85mm
Physical
Weight
5.5lbs / 2.5Kg
Joystick
3-axis, vector-solving, twisting, return to-center
Keyboard Keypanel
Electromechanical
Power
Power Consumption
Max 5W
Power Supply
Input 100V ~240V 50Hz / 60Hz, Output 12V DC 1000mA
Training:
Learn More