Discontinued

Extech EXT-5

Telescoping Handle

The Extech EXT-5 1.5 m (4.9 ft) Telescoping Handle is designed for use with the model MO270 moisture meter, as well as any other meter or probe with a tripod mount. Wireless sensors affix to the handle for measurements in ceilings or in hard to reach areas, capable of extending up to 5 m (16.4 ft). In addition to being lightweight, its sensor floats on an 180° pivot assembly so it can easily conform to angled surfaces, making it easier to use. Quick disconnect tripod screw assembly.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.