;
Scion OTM
Support Center

Scion OTM

Go to Product Details Page

For Support
Please call 603.324.7600 / 650.492.7755 / 1.888.959.2259

For Service
Call 1.888.959.2259

Resources:
Brochure/Catalog: FLIR Outdoor and Tactical Catalog
Download
Tech Note: Your Perfect Palette Tech Note
Download
Scion OTM (9Hz) Datasheet
Download
Scion OTM (60 Hz) datasheet
Download
Specifications
System Overview
Display Focus
Manual
Core Technology
BOSON 12 µm Vox Microbolometer
Connections & Communications
Bluetooth
BLE 4.1+
Power
Battery Type
6x CR123A 3V Lithium Battery
Presentation
Display
Quad-VGA (1280x960) High definition display
Temperature Imaging Modes
White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
OTS-Scion-Choosing a Thermal Palette
OTS-Scion-Choosing a Thermal Palette