;
Scout III
Support Center

Scout III

Go to Product Details Page

For Support
Please call (+1) 603-324-7600

For Service
Call (888) 959-2259

Overview:
Technical Guidance

Are the batteries in FLIR cameras allowed on board airplanes?

Learn more
Resources:
FLIR Scout III User Manual
Download
Brochure/Catalog: FLIR Outdoor and Tactical Catalog
Download
FLIR Outdoor And Tactical Systems 2-3-10 Limited Warranty
Download
Tech Note: Your Perfect Palette Tech Note
Download
Software Download: Scout III - LS-X - LS-XR End User Too
Download
Specifications
System Overview
Built-in Display
640 × 480 LCD Display
Drop Test Rating
1 m
Package Includes
Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Rating
IP-67, Submersible
Size (L x W x H)
6.70" × 2.31" × 2.44"
Thermal Sensitivity
<50 mK @ f/1.0
Warranty
2 years standard, 3 years with product registration
Waveband
7.5 - 13.5 µm
Connections & Communications
Video Output
NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
Environmental & Approvals
Operating Temperature
-4 ° F to 122 ° F (-20 ° C to 50 ° C)
Storage Temperature
-40 ° F to 140 ° F (-40 ° C to 60 ° C)
Imaging & Optical
Image Polarity
White Hot/Black Hot/InstAlert ™ ; Selectable
Image Processing
FLIR Proprietary Digital Detail Enhancement ™
On-Screen Symbology
Standard
Weight [incl lens]
12 oz (340 g)
Power
Battery Life
> 5 Hours
Battery Type
Internal Li-Ion Cell
Start Up Time
< 1.5 seconds
Presentation
Black Hot & White Hot
BH/WH/InstAlert™
Polarity
White Hot/Black Hot/InstAlert ™ ; Selectable
Power Button
On / Off
Splash Screen
Generic
Task Light
LED Enabled during Power off state