Note: For additional support resources, please visit Support.FLIR.com.


iXX-Series
Thermal Imaging Camera for Condition Monitoring Inspections
Revolutionizing Thermal Inspections with App-Driven Intelligence
The iXX-Series is a new class of app-powered thermal cameras designed to make inspections faster, easier, and more consistent—no matter the skill level of your team. From experienced thermographers to technicians new to thermal imaging, iXX cameras simplify every step of the process: capturing the right data, sharing it instantly, and turning it into actionable insights.
Built on the Flir Ace platform, the i34 and i64 work with apps developed by Flir, customers, and trusted third-party developers—so your camera can evolve with your inspection needs.

Intelligent Condition Monitoring
Improve asset reliability and avoid costly downtime with app-guided inspections that anyone can follow. The iXX-Series allows users to capture thermal images with accurate Delta T measurements, compare the data to baseline readings, and detect changes before they become failures. With automatic uploads to our FLIR apps, Assetlink™ and Ignite™, you can track asset trends, generate work orders, and integrate results with your Computerized Maintenance Management System (CMMS)—without ever leaving the field.

Industry-Specific Problem Solving
Enabled on camera through the Apps feature, iXX-Series cameras offer a range of FLIR-built and 3rd party apps that open up a world of possibilities in terms of problem solving. Explore the apps created by our developer partners to see how they can solve your problems, load an existing app you use every day, or connect with FLIR to tailor-make one of your own. Whether used for infrared inspections or specialized industrial applications, the iXX-Series provides flexibility for every inspection scenario.

Safe Electrical Inspection
When using an infrared camera for maintenance inspections, safety is non-negotiable. The Flir iXX-Series helps you reduce safety risks and improve decision-making with high-resolution thermal imaging, glove-friendly controls, and wide fields of view—ideal for inspecting energized equipment through IR windows. Use the Meterlink® app to capture load, voltage, and other electrical measurements alongside thermal data, giving you the complete context to prioritize repairs and prevent outages.

Efficient Building Inspections
Streamline building diagnostics with workflows designed for HVAC performance checks, water damage assessment, and energy loss surveys. On-camera routing ensures consistency across inspections, while instant fault analysis helps you make confident recommendations on-site. Data is securely transferred to your cloud or building management system, so reports and insights are ready to share before you leave the job.
Quote Carousel
Which Camera Should I Choose?
Flir i64
From $7,999.00
- App-Enabled Thermal Imaging Camera
- 480 × 640 thermal resolution
- <40 mK NETD
IR Resolution
480 × 640
Thermal Sensitivity/NETD
<40 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2%
Flir i34
From $4,999.00
- App-Enabled Thermal Imaging Camera
- 240 × 320 thermal resolution
- <40 mK NETD
IR Resolution
240 × 320
Thermal Sensitivity/NETD
<40 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2%
IR Resolution
480 × 640
IR Resolution
240 × 320
Thermal Sensitivity/NETD
<40 mK at 30°C (86°F)
Thermal Sensitivity/NETD
<40 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2%
Accuracy
±2°C (±3.6°F) or ±2%

Meet Flir Assetlink
Whether you are conducting electrical, mechanical, or building inspections—or you're monitoring multiple assets with a thermal imaging camera—Flir Assetlink ensures data consistency and easy cloud integration. Available on all iXX-Series cameras, Assetlink helps you prepare for inspections, plan your routes, and connect resulting thermal images to asset data, speeding workflows and delivering valuable insights.
Resources & Support
Datasheet
FLIR iXX Datasheet
Value Sheets
Thermal Inspection With App-Driven Intelligence | Flir iXX-Series
Certification
FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022
Certification
ISO 9001-2015 FLIR Sweden
Certification
FLIR Systems AB Certificate of Registration - ISO 14001:2015
Brochure
What do you need to measure? FLIR WDYNTM brochure
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone Support
International Line:
(+1) 805 392 3775
Local Number:
(+1) 844 283 5471
Service, Repair and Calibration
Americas
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Europe
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Asia Pacific
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |