Health, Safety & Environmental - Distance Meters

Filter Products

All Products (5) Grid view Grid view List View List View

Extech DT100M

Laser Distance Meter

Extech’s DT100M measures distance up to 330ft (100m). It can calculate area and volume and the integrated Pythagorean Theorem allows the user to take indirect measurements. Other features include continuous measurement with Min/Max distance tracking, 20 point memory, addition/subtraction of sequential readings, front or rear edge reference, and a Stakeout function. Large quad backlit LCD display and double molded housing. It also has a handy built-in bubble level and comes with a wrist strap and batteries.

Extech DT300

Laser Distance Meter

The easy-to-use DT300 Laser Distance Meter accurately measures from 2" to 197' and can calculate area and volume. The integrated Pythagoras theorem also allows for the user to take indirect measurements. Other features include continuous measurement function with Min/Max distance tracking updates every 0.5 seconds, addition/subtraction, and front or rear edge reference. The DT300 has a double molded housing (IP54), low battery indicator, auto power-off function and comes complete with a carrying case and 2 AAA batteries.

Extech DT40M

Laser Distance Meter

Extech’s DT40M measures distance up to 40 m (131 ft). It can calculate area and volume and the integrated Pythagorean theorem allows the user to take indirect measurements. Other features include continuous measurement with min/max distance tracking, 20 point memory, addition/subtraction of sequential readings, front or rear edge reference, and a stakeout function. Large quad backlit LCD display and double molded housing. It also has a handy built-in bubble level and comes with a wrist strap and batteries.

Extech DT500

Laser Distance Meter with Bluetooth®

View distance measurements taken by the Extech DT500 from a remote area on your iOS device. It works with a free Apple app to display large, easy-to-read values up to 10 m (30 ft) away and measures up to 70 m (229 ft) with a target plate. In addition to distance measurements, the meter’s built-in bubble level provides easy visual guidance on determining if a surface is level. Continuous measurement function with min/max distance tracking updates every 5 seconds and it automatically calculates area and volume. Complete with carrying case, tripod mount, and 2 AA batteries

Extech DT60M

Laser Distance Meter

Extech’s DT60M measures distance up to 196ft (60m). It can calculate area and volume and the integrated Pythagorean Theorem allows the user to take indirect measurements. Other features include continuous measurement with Min/Max distance tracking, 20 point memory, addition/subtraction of sequential readings, front or rear edge reference, and a Stakeout function. Large quad backlit LCD display and double molded housing. It also has a handy built-in bubble level and comes with a wrist strap and batteries.

Collapse Expand
Compare products (0/3)