FLIR EST Thermal Screening Solutions



Filter Products

All Products (10) Grid view Grid view List View List View

FLIR Screen-EST

Skin Temperature Screening Software

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

  View and Compare 2 Models
   Collapse
  View and Compare 2 Models
   Collapse
FLIR Elara FR-345-EST

Intelligent Fixed-Mount Skin Temperature Screening

The FLIR Elara FR-345-EST is an affordable, fixed-mount radiometric camera for accurately measuring skin temperature at medium- to high-throughput entry control points. Equipped with on-edge, intelligent face detection, Elara FR-345-EST issues on-screen prompts to individuals when they need to remove glasses, while also guiding them to the correct position for best measurement. The non-contact camera automatically locates and measures the inner canthus (corner of the eye) within one second and provides an instant pass/fail graphic to the individual. Integration with VMS systems further streamlines workflow and decision-making for facilities, while helping security personnel maintain a safe distance from potential health risks. Elara FR-345-EST does not require or save personally identifiable information (PII) for skin temperature screening.

  View and Compare 2 Models
   Collapse
  View and Compare 2 Models
   Collapse
  View and Compare 2 Models
   Collapse
FLIR E54-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR E54-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With 320 × 240 thermal pixel resolution and bright touchscreen display, the E54-EST offers accurate, easy-to-interpret temperature measurement. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

  View and Compare 2 Models
   Collapse
Extech IR200 Non-Contact Forehead IR Thermometer

The IR200 is ideal for quickly screening individuals for elevated skin temperature. This infrared thermometer has a non-contact design that eliminates the need for replacement probe covers and other supplies. The IR200 is accurate to 0.3°C (0.5°F) with 0.1°C/°F resolution when measuring skin temperatures between 32.0°C to 42.5°C (89.6°F to 108.5°F). Adjustable alarm alerts user visually and audibly when temperature exceeds programmed limit. Optimum measurement distance of 5 to 15 cm (1.9 to 5.9 in). Move the Body/Surface function switch to the Surface position for non-contact surface temperature measurements from 0°C to 60°C (32°F to 140°F). With a fast response of just 0.5 seconds, users can simply press the trigger and read temperature on the large backlit LCD display. Memory stores up to 32 readings for easy recall. Comes complete with 2 AA (1.5V) batteries and pouch.

Collapse Expand
Compare products (0/3)