One Range. Different Temperatures.

Industrial processes can involve significant temperature differences, sometimes within the same field of view. IR6 captures hot and cold areas in the same frame across a -20°C to 1500°C (-4°F to 2732).

Request a demo

See the IR6 in Action

See how wide-range radiometric thermal imaging can support automated inspection and monitoring.

Thermal Machine Vision for Automated Inspection

IR6 provides calibrated temperature measurement at the pixel level, giving automated systems the thermal data they need to inspect, monitor, and trigger action. Detect thermal variations, flag out-of-range temperatures, and automate pass/fail decisions.

Thermal Inspection for Moving Processes

Capture moving processes at 640 × 480 resolution and 60 Hz. IR6 provides full-frame thermal imaging for high-throughput inspection across applications, including sealing, welding, adhesive application, electronics, and battery production.

Integrate Thermal Imaging Into Existing Machines

Integrate radiometric thermal measurement into compatible machine vision systems and robotics. With a compact design and GigE Vision, GenICam, and PoE connectivity, IR6 is built for OEMs and integrators working within existing system architectures.

Flir IR6 Thermal Machine Vision Camera at a Glance

|

  • Wide
    Dynamic
    Range

  • Ultra
    Compact

  • GigE
    Vision Native

  • 60 Hz
    Full
    Frame

IR6 Applications

Thermal Process and Quality Inspection

Detect thermal defects in-cycle, including seals, welds, adhesives, and batteries. At 60 Hz, IR6 captures thermal changes in moving processes for in-cycle inspection.

Process and quality inspection

OEM Thermal Machine Vision Integration

Add thermal measurement to machines, robotics, and automated inspection systems. Its compact design and GigE Vision and GenICam connectivity make IR6 suited to OEM designs where space and integration matter.

OEM machine integration

Thermal Imaging Before There is Smoke

Monitor heat to help identify abnormal conditions before visible smoke or flame develops. Continuously measure thermal conditions across battery energy storage sites, recycling facilities, warehouses, flares, and other high-risk environments.

Early fire detection

Thermal Monitoring for Critical Assets

Thermal changes can indicate developing equipment faults before failure occurs. Use continuous, non-contact thermal monitoring to track electrical cabinets, motors, transformers, bearings, and other critical assets.

Critical asset monitoring

IR6 Lens and Kit Options

IR6 launches in Standard and Science kits.

The Standard kit includes the camera, lens, calibration certificate, and documentation.

The Science kit adds Research Studio Professional, a Pelican hard case, a PoE injector, and a GigE cable.

Choose from five manual focus lens options:

7 mm | 8.5 mm | 14 mm | 19 mm | 25 mm

 

Request Demo

Optin

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.