Detect Problems Before the Become Costly Failures

Maximize Efficiency with FLIR TG-Series Test & Measurement Solutions

FLIR TG-Series Spot IR Thermal Imaging Cameras helps users quickly identify hot spots, electrical faults, and mechanical issues before they lead to downtime or unexpected repairs. Whether it's for industrial maintanence, electrial inspections, automotive examination, or HVAC troubleshooting, TG-Series IR cameras make preventative maintance faster and more effective.

 

24:1 Spot IR Thermal Imaging Camera with Bullseye Laser and Type K Thermocouple

The FLIR TG268 takes you beyond the limitations of single-spot IR thermometers to both see and evaluate the hot and cold spots that can indicate serious issues. Ideal for commercial electrical, facility maintenance, automotive and HVAC applications, this advanced thermal camera with a brilliant 2.4 inch screen reduces diagnostic time while simplifying repair and maintenance reporting. Patented FLIR MSX® (Multi-Spectral Dynamic Imaging) enhancement improves image clarity by embossing visual scene details on full thermal images, and super resolution allows you to upscale images up to 320 × 240 for superior detail to help you accurately target potential faults and troubleshoot repairs. Then with the FLIR METERLiNK® app, you can quickly and efficiently capture and compare readings, analyze and share images and videos, and create reports and easily share them with your team.
TG268_Electrical_Panel 1130x450.jpg

30:1 High Temperature Spot IR Thermal Imaging Camera with Bullseye Laser

The FLIR TG298 is a one-of-a-kind industrial diagnostic tool that combines accurate temperature measurement with the ability to image up to 1080°C (1976°F). Patented FLIR MSX® (Multi-Spectral Dynamic Imaging) enhancement improves image clarity by embossing visual scene details on full thermal images and super resolution allows you to upscale images up to 320 × 240 for superior detail. The FLIR TG298 is ideal for high-temperature industrial uses such as measuring the heat of glass furnaces, kilns, and forges as well as manufacturing applications, allowing you to accurately target potential faults, troubleshoot repairs, and monitor processes. Additionally, the METERLiNK® app enables remote monitoring of measurements and seamless documentation of inspection data, making it simple to produce comprehensive reports while in the field.
TG298_High_Heat_1130x450.jpg