Advanced Thermal Imaging Camera

Exx-Series

For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.

The Flir Exx-Series offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a Flir FlexView® dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time.

 

Why Choose the Flir Exx-Series?

We designed Exx-Series cameras to be your go-to tool for a wide range of applications, with the features you need to work efficiently and obtain accurate, actionable results.

Each Flir Exx-Series is packed with the features needed to find hot spots, detect early signs of building deficiencies, troubleshoot electrical and mechanical systems, and prevent problems before they cause serious damage. 

Pair your Exx-Series camera with a Flir FlexView® dual field-of-view lens to conveniently switch from wide-area to telephoto scanning in just one click, optimizing your inspections and measurements. Toggle between the 14° and 24° FOV Lens in seconds to get a clearer view of the whole picture.

*Not available for E54 camera

Allowing for even more clarity, these latest Exx-Series camera models offer up to 640 × 480 pixel thermal imaging to uncover your hidden issues and quickly detect problems before they worsen.

Further increasing efficiency, onboard inspection routing can speed up surveys and simplify reporting, ensuring your results are always correct and well-organized.

Which Camera Should I Choose?

FLIR E96

FLIR E96

From $14,849.00

  • 640 × 480 thermal imaging
  • Measures temperatures up to 1500°C (2732°F)
  • Laser-assisted autofocus
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

FLIR E86

FLIR E86

From $13,699.00

  • 464 × 348 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • Laser-assisted autofocus
View Product

IR Resolution

464 × 348 pixels

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

FLIR E76

FLIR E76

From $8,699.00

  • 320 × 240 thermal imaging
  • Measures temperatures up to 650°C (1202°F)
  • Laser-assisted autofocus
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

FLIR E54

FLIR E54

From $6,499.00

  • 320 × 240 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity_NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

IR Resolution

640 × 480 pixels

IR Resolution

464 × 348 pixels

IR Resolution

320 × 240 pixels

IR Resolution

320 × 240 pixels

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Thermal Sensitivity_NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Resources & Support

Note: For additional Exx-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Find out how

Recorded Webinar

NFPA 70B: Learn how to keep safe and compliant with the new standards and how FLIR can help

Watch now

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Selection Guide

FLIR Exx-Series Datasheet with Comparison Matrix

User Manual

FLIR Exx Series User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Application Story

FLIR Thermal Condition Monitoring Article

Brochure

FLIR Exx-Series Manufacturing Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us