Note: For additional Cx-Series support resources, please visit Support.FLIR.com.
Instructions
Do the FLIR C2, C3, C3-X, C5, E4, E5, E5-XT, E6, E6-XT, E8, or E8-XT stream video over Wi-Fi?
Learn more

Cx-Series
Flir Cx-Series compact thermal cameras are pocket-portable inspection tools—perfect for professionals who need a convenient thermal imager for identifying and troubleshooting problems. Quickly inspect and analyze heat differences across a target assets with the help of richly-detailed images enhanced by Flir's patented MSX® (Multi-Spectral Dynamic Imaging), then automatically upload this data to the Flir Ignite™ cloud for sharing, storage, analysis, and reporting.
With a range of options from the introductory C3-X to the new, higher resolution C8, plus the Cx5 for use in hazardous, industrial environments, the Cx-Series offers easy-to-use, easy-to-carry solutions designed to fit your budget at under $1000 USD.
Advantages of Flir Cx-Series
Easy to use, pocket-portable Cx-Series cameras speed your building, mechanical, and electrical inspections by capturing hidden faults in thermal images you can share, analyze, and report on instantly.
Avoid costly downtime through regular thermal inspections with the Flir Cx-Series. Users quickly record thermal images and automatically upload them to the Ignite™ cloud where advanced report templates eliminate manual steps, so technicians can focus on problem-solving instead of paperwork.
Find hidden water damage, insulation voids, air leaks, and more through regular building and HVAC inspections with a Cx-Series thermal camera. Flir-patented MSX imaging ensures you have the clearly-detailed images you need to diagnose problems on the spot.
Cut labor costs with up to 40% more efficient inspections for electric vehicles, mechanical systems, and more. Connected workflows help teams identify faults faster and act sooner, reducing unplanned repairs.

MSX® is a patented Flir imaging technology that produces richly-detailed thermal images by bringing together the visual and thermal spectrums.
This innovative technology—based on Flir’s unique onboard processor—uses an internal digital camera to enhance thermal images in realtime. MSX uses a high-contrast visual image to emboss key aspects of the scene on top of a full thermal image.

Flir Cx-Series cameras offer automatic image upload with Flir Ignite so you can immediately share images, edit them, or create professional reports. Analyze thermal images while in the field and move files into custom folders to stay organized, then share findings with co-workers and clients using a password-protected link. You can even sync files to your computer for further analysis and generate detailed reports using Ignite's integrated reporting tools.

The Cx5 allows users to investigate potential problems from a safe distance, eliminating the need for hot work permits in areas deemed hazardous due to gas, vapor, or dust. It conforms to restricted breathing and dust protection standards.
Note: For additional Cx-Series support resources, please visit Support.FLIR.com.
Instructions
Do the FLIR C2, C3, C3-X, C5, E4, E5, E5-XT, E6, E6-XT, E8, or E8-XT stream video over Wi-Fi?
Learn moreNote: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR Camera Firmware - Cx
Software Download
FLIR Thermal Studio Installer
User Manual
FLIR Cx-Series User Manual
Datasheet
FLIR C8 Datasheet
Certification
ISO 9001-2015 FLIR Sweden
Brochure
Cx-Series Brochure
Datasheet
C3-X Datasheet
Datasheet
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Selection Guide
FLIR Handheld Thermal Camera Product Comparison Matrix
Datasheet
C5 Datasheet
Application Story
Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera
Warranty
FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
(+1) 844 283 5471
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |