Discontinued

Extech 365535

Decimal Stopwatch/Clock with User-Selectable Resolutions

Product Variations

The 365535 stopwatch/clock has user-selectable resolutions of 1/100th of a second, 1/1000 of a minute, and 1/100,000th of an hour. Additional features includes pacer from 5 to 240 beeps per minute and a large triple display with adjustable contrast. Complete with CR2032 lithium battery and 1 m (39 in) neck strap.

Choose resolutions of 1/100th of a second (up to 19 hours), 1/1000th of a minute and 1/100,000th of an hour.
3-mode countdown timer plus storable split and lap times (500 memory records).
Large, triple digital display showing elapsed time, 12 or 24 hour clock, date, and alarm.

Specifications

General
Alarm Yes
Countdown Timer 3 Modes
Lap Memory 500 laps
Stopwatch Yes
Timing Capacity 19 hrs, 59 mins and 59.99 secs
Timing Capacity Accuracy ±5 seconds/day
Additional Details
Certifications CE
Dimensions 64 × 81 × 20 mm (2.5 × 3.2 × 0.8 in)
Power 1 × CR2032 (1.5 V) battery
Warranty 2 years
Weight 77 g (2.7 oz)

Resources & Support

User Manual

Extech 365535 User Manual GB

Datasheet

Extech 365535 Datasheet

Certification

Extech 365535 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.