Discontinued
Extech 461955
Proximity Sensor
The Extech 461955 is a Proximity Sensor for use with the 461950 Panel Mount Tachometer. 461955 features a 2.5 mm target distance and a range of up to 36,000 rpm (600 Hz). Product comes complete with 1.8 m cable.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.