The Extech 850185 is an RTD stainless steel Temperature Probe. For use with the Oyster™ Series pH kits. The platinum RTD temperature sensor (100 Ohm) has a temperature range of 30°C to 220°C (86°F to 482°F).
Resources & Support
Datasheet
Extech Oyster-1x Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.