The Extech 850190 is a Thermistor Temperature Probe replacement for the 341350A-P conductivity meter. Featuring a 0°C to 90°C (32°F to 194°F) measuring range.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.