Discontinued

FLIR Triton™ A310F

Temperature-Measurement Thermal Camera

By merging industry-leading thermal imaging, thermal video analytics, and non-contact temperature measurement, the FLIR Triton™ A310F security camera offers a multi-faceted solution for perimeter intrusion detection and facility safety monitoring. The camera can measure and display actual object temperatures and generate alarms when thresholds are exceeded, even at remotely monitored facilities.

Thermal security imaging and automated safety monitoring combined
High resolution thermal imaging with analytics detects intruders and potential threats.
The Triton A310F measures object temperatures and can identify overheating equipment.
The Triton A310F generates alarms when object temperatures exceed pre-set thresholds, such as when hotspots or fires develop.

Specifications

Environmental
Bump 5 g, 11 ms (IEC 60068-2-27)
EMC EN 61000-6-2 (Immunity), EN 61000-6-3 (Emission), FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 66 (IEC 60529)
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)
Operating Temperature Range –25°C to +50°C (–13°F to +122°F)
Storage Temperature Range –40°C to +70°C (–40°F to +158°F)
Vibration 2 g (IEC 60068-2-6)
General
Base Mounting TBA
Color palettes Color palettes (BW, BW inv, Iron, Rain)
Detector Type Focal Plane Array (FPA), uncooled microbolometer
Difference Temperature Delta temperature between measurement functions or reference temperature
External Power Connector Type 2-pole jackable screw terminal
External Power Connector Type [heater] 2-pole jackable screw terminal
External Power Operation The camera operates on 12/24 VDC, 9 W max. (allowed range: 10-30 VDC) and heaters on 24 VDC, 25 W max. In total: 34 W.
External Power Operation [heater] 24 VDC, 25 W max.
File Formats Standard JPEG, 16-bit measurement data included
Housing material Aluminum
List of Contents Cardboard box, Infrared camera with lens and environmental, housing, FLIR Sensors Manager download card, FLIR Tools & Utilities CD-ROM, Lens cap, Printed documentation, Small accessories kit, User documentation CD-ROM
Packaging Size 534 x 207 x 230 mm (21.0 x 8.1 x 9.1 in.)
Size [L x W x H] 460 × 140 × 159 mm (18.1 × 5.5 × 6.3 in.)
Voltage Allowed range 10–30 VDC
Voltage [heater] Allowed range 21-30 VDC
Weight 5 kg (11.0 lb.)
Zoom 1–8× continuous, digital, interpolating zooming on images
Measurement & Analysis
Accuracy ±4°C (±7.2°F) or ±4% of reading
Area 10 boxes with max./min./average/position (7 if FLIR Sensors Manager is used)
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Emissivity Correction Variable from 0.01 to 1.0
External Optics and Windows Correction Automatic, based on input of optics/window transmission and temperature
Isotherm 1 with above/below/interval
Measurement Corrections Global and individual object parameters
Measurement Option Measurement Mask / Filter Schedule response: File sending (ftp), email (SMTP)
Object Temperature Range •–20 to +120°C (–4 to +248°F) •0 to +350°C (+32 to +662°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reference Temperature Manually set or captured from any measurement function
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Set_up Commands Date/time, Temperature°C/°F
Spot Meter 10.0
PTZ
Automatic Heater Clears window from ice
System Integration
Alarm Functions 6 automatic alarms on any selected measurement function, Digital In, Camera temperature, timer
Alarm Output Digital Out, log, store image, file sending (ftp), email (SMTP), notification
Digital input purpose Image tag (start/stop/general), Input ext. device (programmatically read)
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital I_O connector type 6-pole jackable screw terminal
Digital I_O isolation voltage 500 VRMS
Digital I_O supply voltage 12/24 VDC, max 200 mA
Digital Output Purpose As function of ALARM, Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, 10–30 VDC, max 100 mA
Ethernet Control, result and image
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type RJ-45
Ethernet Image Streaming 16-bit 320 × 240 pixels @ 7-8 Hz- Radiometric
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0
Ethernet Protocols Ethernet/IP, Modbus TCP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 100 Mbps
Storage Media Built-in memory for image storage
Video Connector Type Standard BNC connector
Video Out Composite video output, PAL and NTSC compatible
Thermal Camera
Array format 320 × 240
Detector Pitch 25 µm
Detector Time Constant Typical 12 ms
f number 1.3
Field of view [FOV] 25° × 18.8°
Focal Length 18 mm (0.7 in.)
Focus Automatic or manual (built in motor)
Image Frequency 30 Hz
IR Resolution 320 × 240
Lens Identification Automatic
Minimum Focus Distance 0.4 m (1.31 ft.)
Spatial resolution [IFOV] 1.36 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity_NETD < 0.05°C @ +30°C (+86°F) / 50 mK
Video & Recording
Ethernet Video Streaming MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
Video Standard CVBS (ITU-R-BT.470 PAL/SMPTE 170M NTSC)

Resources & Support

Brochure

FLIR A310F And A310PT Brochure

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Selection Guide

FLIR Security Product Matrix Selection Guide

User Manual

FLIR Cyber Hardening Guide