A6700 MWIR

Science-Grade MWIR InSb Camera

Designed for electronics inspections, manufacturing monitoring, scientific research, and non-destructive testing, the Flir A6700 MWIR camera is ideal for high-speed thermal events and fast-moving targets. Short exposure times allow users to freeze motion and achieve accurate temperature measurements. In fact, the camera’s image output can be windowed to increase frame rates to 480 frames per second to accurately characterize even higher speed thermal events, helping ensure critical data doesn’t get missed during testing.

Camera Packages: For Science R&D and Electronics Testing

Affordable, Flexible Solution For Real-time Thermal Analysis
Flir A6700 operates in the 3.0–5.0 µm waveband (1.0–5.0 µm broadband option) and produces finely-detailed, 327,680 pixel images.
Snapshot mode lets you capture every pixel from a scene simultaneously, which is crucial to measuring temperatures of fast-moving objects.
Gigabit Ethernet and analog video are simultaneously active yet independently controlled allowing greater flexibility for recording and display purposes.

Specifications

Highlighted
Resolution 640 × 512
Pixel Size [Square] 15 µm
Spectral Range A6700 MWIR, A6702 MWIR: 1.0 – 5.0 µm
A6701 MWIR, A6703 MWIR: 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number A6700 MWIR, A6701 MWIR: f/2.5
A6702 MWIR, A6703 MWIR: f/4.0
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable; 0.0015 Hz to 60 Hz
Integration Time 480 ns to ~full frame
Standard Temperature Range [with band matched optics] A6700 MWIR: -20°C to 300°C (-4°F to 572°F)
A6701 MWIR, A6703 MWIR: -20°C to 350°C (-4°F to 662°F), -10°C (50°F) for microscopes
A6702 MWIR: -20°C to 350°C (-4°F to 662°F)
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Filter Holder [Warm] Behind lens mount for standard 1 inch diameter filters
Focus Manual
Box Contents Box Contents for Kits:
• FLIR A6701 InSb (3.0 - 5.0μm), 640x512, f/2.5, GigE, 60Hz (29440-201)
• MWIR 3-5um Thermographic Calibration for -20°C to +350°C (CAL35-STD)
• Research Studio - Professional Edition - 1 Year License (Online Activation) (4232535)
• Heavy Duty Open Base Camera Stand (4257132)
And one of the following:
• 50mm macro lens 3.0-5.0µm, f/2.5 (FPO Manual Bayonet) (T300585) or
• 1x Microscope, 3.0-5.0µm, f/2.5 (4214995) or
• 17mm lens, 3.0-5.0µm, f/2.5 (FPO Manual Bayonet) (4215423)
Imaging & Optical
Available Lenses A6700 MWIR, A6702 MWIR: 25 mm, 50 mm, 100 mm
A6701 MWIR, A6703 MWIR: 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number A6700 MWIR, A6701 MWIR: f/2.5
A6702 MWIR, A6703 MWIR: f/4.0
Close-up Lenses/Microscopes A6700 MWIR, A6702 MWIR: No microscopes available
A6701 MWIR, A6703 MWIR: 1X, 3X
Detector Type FLIR indium antimonide (InSb)
Dynamic Range 14-bit
Filter Holder [Warm] Behind lens mount for standard 1 inch diameter filters
Focus Manual
Frame Rate [Full Window] Programmable; 0.0015 Hz to 60 Hz
Image Time Stamp Yes
Integration Time 480 ns to ~full frame
Lens Interface FLIR FPO (4-tab bayonet)
On Camera Image Storage None
Operability ≥99.8% (≥99.95% typical)
Overlay Fixed configuration, can be turned off
Palette Selectable 8-bit
Pixel Clock 50 MHz
Pixel Size [Square] 15 µm
Radiometric Data Streaming Gigabit Ethernet (GigE Vision)
Readout Modes Asynchronous integrate while read; asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed-cycle rotary
Spectral Range A6700 MWIR, A6702 MWIR: 1.0 – 5.0 µm
A6701 MWIR, A6703 MWIR: 3.0 – 5.0 µm
Standard Video SDI
Standard Video Zoom Automatic, variable
Subwindow Modes Full, half, and quarter window
Thermal Sensitivity_NETD [typical] A6700 MWIR, A6702 MWIR: ≤25 mK typical
A6701 MWIR, A6703 MWIR: ≤20 mK typical
Video Modes SDI: 720p@50/59.9, 1080p@25/29.9
Measurement & Analysis
Accuracy ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, DDE
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Standard Temperature Range [with band matched optics] A6700 MWIR: -20°C to 300°C (-4°F to 572°F)
A6701 MWIR, A6703 MWIR: -20°C to 350°C (-4°F to 662°F), -10°C (50°F) for microscopes
A6702 MWIR: -20°C to 350°C (-4°F to 662°F)
Communication & Data Storage
Command and Control GenICam (GigE)
Synchronization Modes Sync In
General
Box Contents Box Contents for Kits:
• FLIR A6701 InSb (3.0 - 5.0μm), 640x512, f/2.5, GigE, 60Hz (29440-201)
• MWIR 3-5um Thermographic Calibration for -20°C to +350°C (CAL35-STD)
• Research Studio - Professional Edition - 1 Year License (Online Activation) (4232535)
• Heavy Duty Open Base Camera Stand (4257132)
And one of the following:
• 50mm macro lens 3.0-5.0µm, f/2.5 (FPO Manual Bayonet) (T300585) or
• 1x Microscope, 3.0-5.0µm, f/2.5 (4214995) or
• 17mm lens, 3.0-5.0µm, f/2.5 (FPO Manual Bayonet) (4215423)
Size [L x W x H ] w/o Lens 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in.)
Weight [without lens] 2.3 kg (5 lbs)
Power
Power 24 VDC (<24 W steady state)
Environmental & Certifications
Mounting 2 × ¼" -20 tapped holes, 1 × 3/8"-16 tapped hole, 4 × 10-24 tapped holes
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Accessories

Resources & Support

Datasheet

A6700 MWIR Datasheet

User Manual

A6000-A8500-Series-UserManual-US

Brochure

FLIR Automation Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.