High Performance MWIR InSb Camera

FLIR A6750sc MWIR

Go to Support Page
product image

The FLIR A6750sc MWIR camera offers short exposure times and high-speed windowed frame rates, making it an ideal choice for recording rapid thermal events and fast-moving targets. Freeze motion or achieve accurate temperature measurements on moving subjects, and perform a variety of non-destructive testing with this cooled InSb camera. The 327,680 (640 x 512) pixel IR resolution and high sensitivity produce crisp imagery, well suited to electronics inspections, medical thermography, and more.

Affordable, Flexible Solution For Real-time Thermal Analysis

  • Crisp Thermal Images

    FLIR A6750sc operates in the 3.0-5.0 µm waveband (1.0-5.0 µm broadband option) and produces finely-detailed 327,680 pixel images.

  • High-Speed Integration Times and Frame Rates

    A6750sc captures every pixel in under 190 µs with full-frame rates of 125 Hz—both crucial to imaging fast-moving objects.

  • Standard Video Interfaces

    Gigabit Ethernet and analog video are simultaneously active yet independently controlled allowing greater flexibility for recording and display purposes.

Connectivity and Compatibility

Connectivity and Compatibility

The FLIR A6750sc is plug-and-play with third-party software, and works seamlessly with FLIR ResearchIR for intuitive viewing, recording, and advanced processing of thermal data. Use the optional SDK for integration into your own custom software program.

Specifications
Overview
Detector Type
FLIR Indium Antimonide (InSb)
Dynamic Range
14-bit
Integration Time
480 ns to 687 sec
Microscopes
1x (this lens is f/4 and requires an f/4 camera)
Mounting
2 × 1/4"-20, 1 × 3/8"– 16, 4 × 10/24
Power
24 VDC ( <50 W steady state)
Size [L x W x H ] w/o Lens
8.5 x 4.0 x 4.3" / 21.6 x 10.2 x 10.9cm
Spectral Range
3.0–5.0 µm / 1.0–5.0µm
Weight [without lens]
5 lbs / 2.3 kg
Well Capacity
7.2 M electrons
Connections & Communications
Analog Video
NTSC, PAL
Synchronization Modes
Sync In, Sync Out, Trigger In
Environmental
Altitude
0 to 10,000 Feet Operational; 0 to 70,000 Feet Non-Operational
Operating Temperature Range
-40°C to 50°C (-40°F to 122°F)
Optional Temperature Range
Up to 1,500°C (2,732°F) Up to 2,000°C (3,632°F)
Standard Temperature Range
-20°C to 350°C (-4°F to 662°F)
Storage Temperature Range
-55°C to 80°C (-67°F to 176°F)
Imaging & Optical
AGC
Manual, Linear, Plateau Equalization, DDE
Analog Palettes
Selectable 8-bit
Available Lenses
3-5µm: 13 mm, 13 mm (low distortion), 25 mm, 50 mm, 100 mm (all lenses are f/2.5), 1-5µm: 25 mm, 50 mm, 100 mm (lenses are f/2.5)
Camera f-number
f/2.5 or f/4.0
Close-up Lenses/Microscopes
NA
Detector Pitch
15 µm
Digital Data Protocol
Gigabit Ethernet (GigE Vision 2.0)
Digital Zoom
Video Zoom is Auto Selected: 1x for Full and 1/2 window, 2x for 1/4 window
Filtering
Removable Behind the Lens or Permanent "cold" Filter Available
Focus
Manual
Frame Rate [Full Window]
125 Hz
HD Video
NA
Max Frame Rate [at Min Window]
4,175 Hz (16 x 4)
Operability
>99.8% ( >99.95% typical)
Readout
Snapshot
Readout Modes
Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution
640 × 512
Sensor Cooling
FLIR Closed Cycle Rotary
Subwindow Modes
User Defined Size, Centered in Image
Command and Control
GenICam and RS-232
Measurement & Analysis
Accuracy
±2°C or ±2% of reading
NETD
<18 mK
Thermal Imaging
Detector Resolution
640 x 512

Want more information on this product?

Call (866) 477-3687 to chat with a knowledgeable specialist.

FLIR A6750sc MWIR