Discontinued

Extech AUT-TL

Car Fuse Adapter Test Leads

The Extech AUT-TL is an automotive fuse adaptor with an ATC-blade connector. Complete with an 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs for use with virtually any DMM with a 20 A current input. It has a measuring range of 20 A/48 VDC (10 sec max) and ± 2% accuracy.

Resources & Support

User Manual

Extech AUT-TL AUT-TLM User Manual GB

Certification

Extech AUT-TL Declaration of Conformity

Datasheet

Extech AUTxx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart