New

Blackfly S Board Level

Model: BFS-U3-50S5C-BD2: 5.0 MP, 35 FPS, Sony IMX264, Color
Go to Product Support
product image

The FLIR Blackfly Board Level variants are high performance, machine vision, area scan cameras designed for embedding into tight spaces. Unlike many board level cameras, it boasts a rich feature set applied to the latest CMOS sensors; the same feature set as the cased version. It is ready for integration with proven compatibility with popular SBCs and SOMs. The Blackfly S board level models enable OEMs to develop smaller, lighter, and lower cost solutions with embedded system connectivity and rich features.

$795.00
Buy Now
FREE Shipping
Shipping & Returns

  • Designed for integration in small spaces

    These models are ideal for mobile, handheld and desktop device integration with their 29 x 29 x 12 mm board level footprint, USB3 or GigE across FPC connection with latching connector , and low profile JST GPIO connector, and no fixed lens mount.

  • High Performance Imaging

    It is rare for board level cameras to integrate the most advanced CMOS sensors and come with a full feature set. The Blackfly S board level variants integrate the latest Pregius global shutter CMOS image sensors for distortion free, high dynamic range image capture. They have the same rich feature set as the cased variants allowing both automatic and precise manual control over image capture and on-camera pre-processing.

  • Embedded eco-system support

    Ideal of embedded systems, the entire Blackfly S camera family provides proven compatibility with popular SBCs and Operating Systems including desktop Windows and Linux on ARM, x64 and x86.

Specifications
Overview
Frame Rate
35
Lens Mount
Lens mount sold separately
Pixel Size
3.45
Resolution
2448 × 2048
Sensor Type
CMOS
Sensor Format
2/3"
ADC
12-bit
Chroma
Color
Megapixels
5
Readout Method
Global shutter
Sensor Name
Sony IMX264
Required Accessories
Lens mount and lens, cable, host adapter (USB 3.1 Gen 1), TF38 to FPC USB3 panel mount adapter, heatsink (recommended)
Part Number
BFS-U3-50S5C-BD2
Compliance & Certifications
Compliance
CE, FCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Color correction matrix, gamma, lookup table, saturation, and sharpness
Acquisition Modes
Continuous Single Frame Multi Frame
Flash Memory
6 MB non-volatile memory
Image Buffer
240 MB
User Sets
2 user configuration sets for custom camera settings
Exposure Range
13 µs to 30 seconds
Gain Range
0 dB to 47 dB
Partial Image Modes
Pixel binning, decimation, ROI
Performance
Absolute Sensitivity Threshold (y)
4.67
Quantum Efficiency Blue
48.21 (460 nm)
Quantum Efficiency Green
58.3 (530 nm)
Quantum Efficiency Red
45.94 (625 nm)
Saturation Capacity (e-)
10740
Temporal Dark Noise (e-)
2.22
Dynamic Range dB
71.92
Physical
Mass
10 grams
Auxiliary Output
3.3 V, 120 mA maximum
Interface
USB 3.1 Gen 1
Non-isolated I/O Ports
4 bi-directional
Dimensions [W x H x L]
29 mm × 29 mm × 10 mm
Power
Power Requirements
5 V via USB3 interface
Power Consumption [Maximum]
3 W
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
USB3 Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Media Gallery
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Blackfly S Board Level - Model: BFS-U3-50S5C-BD2: 5.0 MP, 35 FPS, Sony IMX264, Color

Change Selection

$795.00

Buy Now