Blackfly S GigE

Model: BFS-PGE-04S2C-CS: 0.4 MP, 291 FPS, Sony IMX287, Color
Go to Product Support
product image

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed with powerful features enabling you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. The Blackfly S is available in GigE, USB3, cased, and board-level versions.

$345.00
Buy Now
FREE Shipping
Shipping & Returns

  • The Exact Images You Need

    Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors. Color transformation tools ensure true- to-life color. Advanced auto-algorithms or precise manual control

  • Develop Once, Deploy Anywhere

    Support for a wide range of operating systems and host system hardware architectures. Easily switch to board level models for embedded systems. Simplified product iteration with consistent form factor across sensor sizes

  • Accelerate Application Development

    Compatible with third party software and hardware. Less code-writing required using powerful on-camera features. Quickly build custom applications with rich sample code and descriptive API logging.

Specifications
Overview
Frame Rate
291
Lens Mount
CS-mount
Pixel Size
6.9
Resolution
720 × 540
Sensor Type
CMOS
Sensor Format
1/2.9"
ADC
8-bit, 10-bit, 12-bit
Chroma
Color
Megapixels
0.4
Readout Method
Global shutter
Sensor Name
Sony IMX287
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Part Number
BFS-PGE-04S2C-CS
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Color correction matri×, gamma, lookup table, saturation, and sharpness
Acquisition Modes
Continuous Single Frame Multi Frame
Flash Memory
6 MB non-volatile memory
Image Buffer
240 MB
User Sets
2 user configuration sets for custom camera settings
Exposure Range
4 µs to 30 seconds
Gain Range
0 db to 47 dB
Partial Image Modes
Pixel binning, decimation, ROI
Performance
Absolute Sensitivity Threshold (y)
7.39
Quantum Efficiency Blue
48.7 (460nm)
Quantum Efficiency Green
57.43 (530nm)
Quantum Efficiency Red
45.6 (625nm)
Saturation Capacity (e-)
21947
Temporal Dark Noise (e-)
3.74
Dynamic Range dB
74.27
Physical
Mass
36 grams
Auxiliary Output
3.3 V, 120 mA maximum
Interface
GigE PoE
Non-isolated I/O Ports
1 bi-directional, 1 input
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Power
Power Requirements
Power over Ethernet (PoE), or 12 V nominal (8 - 24 V) via GPIO
Power Consumption [Maximum]
3 W (2.8 W nominal)
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply(12v 1.5A, 6–pin Hirose)
Port
Gigabit Ethernet Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Media Gallery
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors
FLIR Machine Vision Sensor Update: Sony Polarized Sensor
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Blackfly S GigE - Model: BFS-PGE-04S2C-CS: 0.4 MP, 291 FPS, Sony IMX287, Color

Change Selection

$345.00

Buy Now