Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Fast Shipping

Blackfly S GigE

Model: BFS-PGE-31S4C-C: 3.2 MP, 35 FPS, Sony IMX265, Color Go to Product Support
product image

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed with powerful features enabling you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. On-camera features including IEEE1588 clock synchronization and full compatibility with popular third-party software supporting GigE Vision, gives system designers the tools to quickly develop innovative solutions. GigE models featuring Lossless Compression (LLC) are also available with higher maximum frame rates and lower bandwidth requirements, helping maximize output without compromising image quality. The Blackfly S is available in GigE, USB3, cased, and board-level versions.

The Blackfly S currently has a lead time of four weeks or less. Get the cameras you need – when you need them.

$567.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • The Exact Images You Need

    Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors. Color transformation tools ensure true- to-life color. Advanced auto-algorithms or precise manual control

  • Develop Once, Deploy Anywhere

    Support for a wide range of operating systems and host system hardware architectures. Easily switch to board level models for embedded systems. Simplified product iteration with consistent form factor across sensor sizes

  • Accelerate Development & Output

    Compatible with third party software and hardware. Reduce coding requirements using powerful on-camera features. Accelerate output with LLC on select models. Quickly build custom applications with rich sample code and descriptive API logging.

Have a question?

Contact Us   Support Resources

Specifications
Part Number
BFS-PGE-31S4C-C
Resolution
2048 × 1536
Frame Rate
35
Frame Rate [Lossless Compression Enabled]
51
Megapixels
3.2
Chroma
Color
Sensor Name
Sony IMX265
Sensor Type
CMOS
Sensor Format
1/1.8"
Readout Method
Global shutter
Pixel Size
3.45
Lens Mount
C-mount
ADC
12-bit
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Features
Acquisition Modes
Continuous Single Frame Multi Frame
Exposure Range
25 µs to 30 seconds
Flash Memory
6 MB non-volatile memory
Frame Rate
35
Frame Rate [Lossless Compression Enabled]
51
Gain Range
0 db to 47 dB
Image Buffer
240 MB
Image Processing
Color correction matri×, gamma, lookup table, saturation, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
4.71
Dynamic Range dB
72.00
Quantum Efficiency Blue
48.34 (470 nm)
Quantum Efficiency Green
59.51 (525 nm)
Quantum Efficiency Red
45.86 (630 nm)
Saturation Capacity (e-)
11126
Temporal Dark Noise (e-)
2.30
Physical
ADC
12-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Color
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Interface
GigE PoE
Lens Mount
C-mount
Mass
36 grams
Megapixels
3.2
Non-isolated I/O Ports
1 bi-directional, 1 input
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
BFS-PGE-31S4C-C
Pixel Size
3.45
Power Consumption [Maximum]
<2.5 W
Power Requirements
Power over Ethernet (PoE), or 12 V nominal (8 - 24 V) via GPIO
Readout Method
Global shutter
Resolution
2048 × 1536
Sensor Format
1/1.8"
Sensor Name
Sony IMX265
Sensor Type
CMOS
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
Gigabit Ethernet Port
Power Sourcing Equipment
IEEE802.3af-2003 PoE Interface Card / Injector/ Switch or Camera Power Supply (12 V 1.5 A, 6–pin Hirose)
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Media Gallery
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors
FLIR Machine Vision Sensor Update: Sony Polarized Sensor
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Blackfly S GigE - Model: BFS-PGE-31S4C-C: 3.2 MP, 35 FPS, Sony IMX265, Color

Change Selection

$567.00