New

Blackfly S USB3

Model: BFS-U3-04S2M-C: 0.4 MP, 522 FPS, Sony IMX287, Mono
Go to Product Support
product image

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed with powerful features enabling you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. The Blackfly S is available in GigE, USB3, cased, and board-level versions.

  • The Exact Images You Need

    Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors. Color transformation tools ensure true- to-life color. Advanced auto-algorithms or precise manual control

  • Develop Once, Deploy Anywhere

    Support for a wide range of operating systems and host system hardware architectures. Easily switch to board level models for embedded systems. Simplified product iteration with consistent form factor across sensor sizes

  • Accelerate Application Development

    Compatible with third party software and hardware. Less code-writing required using powerful on-camera features. Quickly build custom applications with rich sample code and descriptive API logging.

Have a question?

Contact Us   Support Resources

Specifications
Part Number
BFS-U3-04S2M-C
Resolution
720 × 540
Frame Rate
522
Megapixels
0.4
Chroma
Mono
Sensor Name
Sony IMX287
Sensor Type
CMOS
Sensor Format
1/2.9"
Readout Method
Global shutter
Pixel Size
6.9
Lens Mount
C-mount
ADC
8-bit, 10-bit, 12-bit
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Features
Acquisition Modes
Continuous Single Frame Multi Frame
Exposure Range
4 µs to 30 seconds
Flash Memory
6 MB non-volatile memory
Frame Rate
522
Gain Range
0 db to 47 dB
Image Buffer
240 MB
Image Processing
Gamma, lookup table, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
6.81
Dynamic Range dB
74.43
Power Consumption
3 W
Quantum Efficiency
61.82 (530nm)
Saturation Capacity (e-)
22187
Temporal Dark Noise (e-)
3.71
Physical
ADC
8-bit, 10-bit, 12-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Mono
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Interface
USB 3.1 Gen 1
Lens Mount
C-mount
Mass
36 grams
Megapixels
0.4
Non-isolated I/O Ports
1 bi-directional, 1 input
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
BFS-U3-04S2M-C
Pixel Size
6.9
Power Requirements
8-24 V via GPIO or 5 V via USB3
Readout Method
Global shutter
Resolution
720 × 540
Sensor Format
1/2.9"
Sensor Name
Sony IMX287
Sensor Type
CMOS
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media Gallery
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors
FLIR Machine Vision Sensor Update: Sony Polarized Sensor

Blackfly S USB3 - Model: BFS-U3-04S2M-C: 0.4 MP, 522 FPS, Sony IMX287, Mono

Change Selection