Blackfly USB3

Model: BFLY-U3-23S6C-C: 2.3 MP, 41 FPS, Sony IMX249, Color
Go to Product Support
product image

The Blackfly® camera line combines Sony CCD, Aptina, e2v, and Sharp sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

$519.00
Buy Now
FREE Shipping
Shipping & Returns

Specifications
Overview
Frame Rate
41
Lens Mount
C-mount
Pixel Size
5.86
Resolution
1920 × 1200
Sensor Type
CMOS
Sensor Format
1/1.2"
ADC
10-bit, 12-bit
Chroma
Color
Megapixels
2.3
Readout Method
Global shutter
Sensor Name
Sony IMX249
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Part Number
BFLY-U3-23S6C-C
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Flash Memory
1 MB non-volatile memory
Image Buffer
16 MB
Trigger Modes
Standard, bulb, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Exposure Range
0.019 ms to 3.9 seconds
Gain Range
0 dB to 29.9 dB
Partial Image Modes
Pixel binning, decimation, ROI
Performance
Absolute Sensitivity Threshold (y)
20.26 (Mode 0) / 10.42 (Mode 7)
Quantum Efficiency Blue
65 (Mode 0) / 66 (Mode 7) (% at 470 nm)
Quantum Efficiency Green
74 (Mode 0) / 74 (Mode 7) (% at 525 nm)
Quantum Efficiency Red
51 (Mode 0) / 52 (Mode 7) (% at 640 nm)
Saturation Capacity (e-)
33158 (Mode 0) / 33368 (Mode 7)
Temporal Dark Noise (e-)
13.77 (Mode 0) / 6.89 (Mode 7)
Dynamic Range dB
67.33 (Mode 0) / 73.09 (Mode 7)
Physical
Mass
36 grams
Auxiliary Output
3.3 V, 120 mA maximum
Interface
USB 3.1 Gen 1
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
29 mm × 29 mm ×30 mm
Power
Power Requirements
5-24 V via GPIO or 5 V via USB3
Recommended System Configuration
Hard Drive
200 MB hard drive space
Port
USB 3 Port
Operating System
Windows or Linux (32-bit or 64-bit)
CPU
3.1 GHz or equivalent CPU
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Blackfly USB3 - Model: BFLY-U3-23S6C-C: 2.3 MP, 41 FPS, Sony IMX249, Color

Change Selection

$519.00

Buy Now