Discontinued

FLIR BNVD-51

51° Night Vision Goggles

The wide-angle FLIR BNVD-51 dual-channel night vision system creates an undisputed tactical advantage. Head and helmet mounting options provide hands-free full-field night vision while multi-coated lenses and composite housing stand up to wear and tear. One AA or CR123A battery can power the BNVD-40 up to 20 hours.

Wide-Angle Night Vision for Superior Awareness
51-degree lens offers a 28% field of view increase over similar 40-degree models.
Head or helmet mounting allows hands-free operation and uninhibited movement.
Simple single-knob gain corrections and flip up/power off display controls allow quick and covert viewing adjustments.

Specifications

Sensor & Optical
Automatic Brightness Control No
Bright Light Cut_off Yes
Diopter Adjustment -6 to +2 dpt
Exit Pupil Diameter [mm] -
Eye Relief [mm] 17 mm
Field of View 51°
Focus Range 0.25 m to Infinity
IIT Generation FLAG - Filmless Auto-Gated IIT
Infrared Illuminator Yes (built-in with pivotal flood lens)
Lens System F/1.26; 19 mm
Magnification 1x standard (3x optional)
Photocathode Type GaAs
Resolution -
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +50°C (-58°F to +122°F)
Power
Auto Power Off Yes
Battery Life Up to 20 hours (up to 80 hrs with optional Battery Pack) at 20°C
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 157 × 124 × 78 mm (6.2 × 4.9 × 3.1 in)
Product Weight 0.61 kg (1.35 lbs)
Tripod Mount -
Accessories
Included Accessories Packing Box, Soft Carrying Case, Lens Tissue, Quick Start Guide, NVG Interface Shoe (preinstalled), Bayonet/Horn Interface Shoe, Sacrificial Window (2), Demist Shield (2).
Optional Accessories 3x Afocal Lens Kit (includes 2 lenses) , Battery Pack #206 (Includes: Battery Pack Bracket #231, Nylon Bag), Battery Pack Kit (Includes: Battery Pack #206 w/ Battery Pack Bracket #231and Nylon Bag, NVG Interface Shoe with Connector #212, Battery Locking Plate, Battery Locking Plate Adapter #213, NVG Interface Shoe with Connector #212, Goggle Kit for BNVD (Includes: Goggle Kit #205, Adapter #224), Helmet Mount Kit for BNVD (Includes: Helmet Mount #3, Adapter #224), Tactical Goggle Kit for BNVD (Includes: Wilcox L4 G24 w/ Low Profile Breakaway mount, Wilcox 3 Hole Shroud, Wilcox Lanyard, Crye Precision Head Cap),Mil-Standard Hard Shipping/Storage Case #101.

Accessories

Resources & Support

Datasheet

BNVD 51 Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure