Discontinued

Extech BR-5CAM-A

Replacement Borescope Probe with 5.2mm Camera

The Extech BR-5CAM-A is a 5.2 mm Borescope Camera head with cable for the BR100, BR150, BR200 and BR250. It has a 99 cm (39 in) cable length and a 6 cm (2.36 in) minimum bend radius. Features a 3 cm to 7.9 cm (1.2 in to 3.1 in) focus distance. Waterproof (IP67) with LED illumination.

Resources & Support

User Manual

Extech BR-5CAM-A User Manual

Datasheet

Extech BR-xCAM Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.