Extech BR200-EXT
Extension cable for BR100/BR150/BR200/BR250 Video Borescopes
The BR200-EXT is an extension cable for use with borescope models BR100, BR150, BR200 and BR250. This extension cable measures 0.95 m long with a 19 mm diameter. A maximum of 2 extension cables can be connected to the borescope.
Resources & Support
User Manual
Extech BR200-EXT User Manual
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.