Discontinued

Extech BR80

Video Borescope Inspection Camera

$150.69

The Extech BR80 Video Borescope Inspection Camera features a compact handheld design that makes it easier to detect, diagnose, and solve inspection problems. The BR80 features a lightweight, waterproof (IP67) 17 mm camera diameter camera head with a 1 m (39 in) flexible goose neck cable which retains its configured shape. 2 bright LED lamps with a dimmer help to illuminate viewed objects. It comes with a 17 mm camera probe complete with a cable, 4 AA batteries, extension tools (mirror, hook, and magnet), and a user manual.

Resources & Support

User Manual

Extech BR80 User Manual GB

Datasheet

Extech BR80 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.