Discontinued

Extech CG104-REF

Calibration Reference

The Extech CG104-REF Calibration Reference is designed for use with the Extech CG104 Coating Thickness Tester. It contains ten sets each containing one ferrous plate, one non-ferrous plate, and one film.

Resources & Support

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471
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
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.