Chameleon3 USB3

Model: CM3-U3-13Y3M-CS: 1.3 MP, 149 FPS, PYTHON 1300, Mono
Go to Product Support
product image

The Chameleon®3 camera family combines the ease-of-use of USB3, small size, flexibility of board-level versions, and popular CCD and CMOS image sensors into an affordable package. For FLIR cameras with the latest sensors and most advanced feature sets, please refer to Blackfly S and Oryx camera families.

$388.00
Buy Now
FREE Shipping
Shipping & Returns

Have a question?

Contact Us   Support Resources

Specifications
Part Number
CM3-U3-13Y3M-CS
Resolution
1280 × 1024
Frame Rate
149
Megapixels
1.3
Chroma
Mono
Sensor Name
ON Semi PYTHON 1300
Sensor Type
CMOS
Sensor Format
1/2"
Readout Method
Global shutter
Pixel Size
4.8
Lens Mount
CS-mount (5 mm C-mount adapter not included)
ADC
10-bit
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Features
Exposure Range
0.01 ms to 1 second
Flash Memory
1 MB non-volatile memory
Frame Rate
149
Gain Range
0 dB to 18 dB
Image Buffer
16 MB
Image Processing
Gamma, lookup table, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
Trigger Modes
Standard, bulb, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
16.14
Dynamic Range dB
55.84
Quantum Efficiency
59 (% at 525 nm)
Saturation Capacity (e-)
6057
Temporal Dark Noise (e-)
9.28
Physical
ADC
10-bit
Auxiliary Output
3.3 V, 150 mA maximum
Chroma
Mono
Dimensions [W x H x L]
44 mm × 35 mm × 19.5 mm (case enclosed)
Interface
USB 3.1 Gen 1
Lens Mount
CS-mount (5 mm C-mount adapter not included)
Mass
54.9 grams
Megapixels
1.3
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
CM3-U3-13Y3M-CS
Pixel Size
4.8
Power Requirements
5-24 V via GPIO or 5 V via USB3
Readout Method
Global shutter
Resolution
1280 × 1024
Sensor Format
1/2"
Sensor Name
ON Semi PYTHON 1300
Sensor Type
CMOS
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years

Chameleon3 USB3 - Model: CM3-U3-13Y3M-CS: 1.3 MP, 149 FPS, PYTHON 1300, Mono

Change Selection

$388.00