Discontinued

FLIR CO-LR-LRF

108 mm Night Vision Clip-On System

Designed for long-range target detection and engagement, the FLIR CO-LR-LRF adds high-performance night vision to any standard day scope. Using an existing ballistic reticle for shot placement, the CO-LR-LRF provides immediate precision by quickly mounting in front of day optics—no rezeroing needed. Variable gain control and included XLR IR illuminator further enhance imaging in challenging light conditions.

Unwavering Precision After Dark
108 mm lens and Gen 2+/Gen 3 intensifier tubes capture excellent night vision downrange.
Front-mounting allows consistent ballistic reticle use, eliminating the need to rezero, and maintains familiar shooting position.
Quick-release Picatinny mounting ensures proper rail position and installs in seconds—no tools required.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment -
Exit Pupil Diameter [mm] 50 mm
Eye Relief [mm] -
Field of View
Focus Range 25 m to Infinity
IIT Generation Gen 2+ ID (Improved Definition) MG
Infrared Illuminator XLR-IR850 Detachable Long-Range
Lens System F/1.54; 108 mm
Magnification 1× (recommended to use with up to 12x day time optics)
Photocathode Type Multi-Alkali
Resolution 47-54 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°С (-40°F to +122°F)
Storage Temperature -50°C to +70°С (-58°F to +158°F)
Power
Auto Power Off Yes
Battery Life Up to 45 hours
Low Battery Indicator Yes (in FOV)
Power Supply CR123 Lithium 3V (1) or AA Alkaline 1.5V (1) or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
File Storage & Communication
Remote Control Wireless
UI-UX
IR Indicator No
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail 40 mm
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions [L x W x H] 240 х 97 х 87 mm (9.4 х 3.8 х 3.4 in)
Product Weight 1.1 kg (2.4 lbs)
Tripod Mount -
Accessories
Included Accessories Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Adjustment-Control-DeviceBattery, Picatinny adapter for AWReC (Advanced Wireless Remote Control), AWReC (Advanced Wireless Remote Control) #94, Instruction Manual with Warranty Card, Special Wrench, Light-Suppressor, Soft carrying Case, Packing Box, Lens Tissue
Optional Accesories Extended Rail Adapter #85, FSRS (Front Scope Rail System) #38, Mil-Standard Hard Shipping/Storage Case #102, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, AMRF2200 - Advanced Modular Range Finder

Accessories

Resources & Support

Datasheet

CO-LR-LRF Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.