Discontinued

Flir CO-X

80 mm Night Vision Clip-On System

The FLIR CO-X clip-on system introduces night vision capability to traditional daytime optics. Intended for mid-range shooting, the CO-X mounts in front of a day scope and provides reliable night vision in minimal light conditions. Using the existing daytime reticle for shot placement eliminates the need to rezero, while quick-release Picatinny mount installs in seconds.

Mid-Range Detection, High-Grade Night Vision
No rezeroing and quick transitions between day and night optics ensure 24/7 mission capability.
Included XLR IR illuminator and manual gain control enhance Gen 2+/Gen 3 high-quality night vision.
Objective lens adapter mounts to scopes and binoculars while one AA or CR123A battery provides up to 60 hours of power.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment -
Exit Pupil Diameter [mm] 21 mm
Eye Relief [mm] -
Field of View 12°
Focus Range 10 m to Infinity
IIT Generation Gen 2+ QS ("Quick Silver" White Phosphor) MG
Infrared Illuminator Detachable Long Range IR
Lens System F/1.44; 80 mm
Magnification 1x
Photocathode Type Multi-Alkali
Resolution 47-54 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°С (-40°F to +122°F)
Storage Temperature -50°C to +50°С (-58°F to +122°F)
Power
Auto Power Off Yes
Battery Life 60 hrs (3V) / 30 hrs (1.5V)
Low Battery Indicator Yes
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
File Storage & Communication
Remote Control Wireless
UI-UX
IR Indicator No
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 150 × 100 × 83 mm (5.9 × 3.9 × 3.2 in)
Product Weight 0.765 kg (1.7 lbs)
Tripod Mount -
Accessories
Included Accessories Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Battery, Light Suppressor for Day Scope, AWReC (Advanced Wireless Remote Control) #94, Quick Release Mount, Instruction Manual with Warranty Card, Soft carrying Case, Picatinny adapter for AWReC (Advanced Wireless Remote Control, Special Wrench, Packing Box, Light-Suppressor 3, Light-Suppressor 2, Light-Suppressor 1, Lens Tissue
Optional Accessories Scope Mounting System 1 #40, Scope Mounting System 2 #41, Scope Mounting System 3 #42, Scope Mounting System 4 #43, Scope Mounting System 6 #4, Extended Rail Adapter #85, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, Mount for IR illuminator #60, Mil-Standard Hard Shipping/Storage Case #102

Accessories

Resources & Support

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Datasheet

CO-X Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty