Pole Mount Adapter for CF-ENCL-63E-x (CX-POLE-G63)
Pole mount adapter for CF-ENCL-63E-x; includes straps.
• Dimensions: 238 x 260 x 60 mm.
• Pole diameter range: 0 130-152 mm.
• Color: Cool gray 1C.
• Shipping box size: 64 x 42 x 33 cm.
• Shipping box weight: 13.8 kg.
Added to cart