The compact Triton™ D-Series thermal security camera reveals intruders and other security threats in complete darkness and inclement weather using a discrete dome-style enclosure. The camera offers precise pan/tilt control and fully-programmable scan patterns, radar slew-to-cue, and slew-to-alarm functionality via IP standards. The result is clear 24/7 imaging capability.

The dual thermal and visible pan/tilt dome camera.
The Triton D-Series features 640 × 480 thermal resolution and can be fitted with a broad range of thermal lenses with focal lengths from 9 mm to 35 mm, creating FOVs from 48° to 13°.
The rugged outdoor dome enclosure provides 360° continuous pan and +45°; to -180°; tilt. Open IP standards also enable easy connectivity.
A complimentary color CCD video camera with 36x zoom provides simultaneous visible light imaging in a wide variety of environmental conditions.

Specifications

Compliance & Certifications
Compliance and Certifications EN 61000-6-4: 2007 Class A/CISPR 22: 2005 Class A EN 61000-3-3: 1995+A1:2001+A2:2005 EN 61000-3-2: 2006 EN 50130-4: 1996+A1:1998+A2:2003 FCC Part 15, Subpart B, Class A IP 56 (IEC 60529) IEC 60068-2-27
Environmental
Humidity 0-95% relative
IP Rating [dust and water ingress] IP56
Operating Temperature Range (-25°C to 70°C ) (-25°C to 58°C )(w/black paint)
Shock MIL-STD-810F "Transportation"
Storage Temperature Range -55°C to 85°C
Vibration IEC 60068-2-27
General
Camera Platform Type Outdoor PTZ Dome
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions [L x W x H] 17" × 8" (432 × 203 mm)
Input Voltage 24 VDC (21-30 VDC) 24 VAC (20-30 VAC)
Power Consumption 24 VDC: 75 W (max) 24 VAC: 85 VA (max)
Thermal Array Format 320 × 240
Thermal Effective Resolution 76800.0
Thermal Focus Range Athermalized, Focus-Free
Thermal Pixel Pitch 25 µm
Thermal Spectral Range 7.5 µm to 13.5 µm
Thermal Zoom Up to 4× E-zoom
Weight ~18.2 lb (8.3 kg); Configuration Dependent
Measurement & Analysis
Programmable Presets 128.0
PTZ
Pan Angle_Speed Continuous 360°; 0.5° to 60°/sec
Position Repeatability +/-.5 deg El, +/- .2deg Az
Tilt Angle_Speed +45° to -180°; 0.5° to 60°/sec
System Integration
Ethernet Yes
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
Serial Control Interfaces RS-232/-422; Pelco D, Bosch
Supported Protocols IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP
Thermal Camera
Array format 320 × 240
Field of view [FOV] 34° × 28°
Focal Length 13 mm
Visible Camera
Array format 320 × 240
Field of view [FOV] 34° × 28°
Focal Length 13 mm
Video & Recording
Composite Video NTSC or PAL Yes: Hybrid IP & Analog
Video Compression Two independent channels of streaming MPEG-4, H.264, or M-JPEG for each of two cameras; multiple streams per channel.
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution NTSC: D1 (720 × 480) 4SIF (704 × 480) VGA (640 × 480) SIF (352 ×240) QVGA (320 × 240) PAL: D1 (720 ×576) 4CIF (704 × 576) CIF (352 × 288)
Video Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Resources & Support

User Manual

D-Series Installation Manual

User Manual

D-Series C Installation Manual

Datasheet

Triton D-Series Datasheet

Quick Start Guide

Quick Connect Guide - D-Series C

Configuration Guide

Nexus IP Camera Configuration Guide

Firmware Release Note

F-Series, PT-Series, and D-Series Firmware Security Patch Release Notes

User Manual

FLIR Cyber Hardening Guide

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart