Discontinued

FLIR Discovery 5x

Long-Range Night Vision Bi-Ocular

A highly ergonomic body and 5x magnifying lens make the FLIR Discovery 5x night vision bi-ocular ideal for long-term, long-range surveillance. Detachable extra long-range IR illuminator and automatic brightness control capture sharp night vision in minimal light conditions. Multigenerational intensifier tube options and available “Quick Silver” black and white night vision displays off specialization for specific applications—from perimeter security to wildlife observation.

Comfortable Long-Range Surveillance
All-glass 5x optical zoom lens and extra long-range IR illuminator allow definitive and covert surveillance.
Lightweight handheld body or tripod mounting options pair with dual eye viewing system for comfortable extended viewing sessions.
Multicoated lens, advanced electronic protection circuits, and weather resistance ensure long-term performance.

Specifications

Highlighted
Operating Temperature -51°C to +49°C (-59°F to +120°F)
Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment ±5 diopter
Exit Pupil Diameter [mm] 14 mm
Eye Relief [mm] 17 mm
Field of View 9.5°
Focus Range 10 m to Infinity
IIT Generation Gen 2+ ID (Improved Definition)
Infrared Illuminator Detachable Long Range IR
Lens System F/1.5; 108 mm
Magnification
Photocathode Type Multi-Alkali
Resolution 47-54 lp/mm
Environmental & Approvals
Operating Temperature -51°C to +49°C (-59°F to +120°F)
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Auto Power Off Yes
Battery Life Up to 50 hours
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1
File Storage & Communication
Remote Control -
UI-UX
IR Indicator No
Manual Gain Control No
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 294 x 138 x 86 mm (11.6 x 5.4 x 3.4 in)
Product Weight 1.3 kg (2.8 lbs)
Tripod Mount Yes
Accessories
Included Accessories XLR-IR850 Detachable X-Long Range Infrared, Illuminator, Packing Box, Neck Lenyard, Soft carrying Case, One Lithium Battery CR123A, Instruction Manual with Warranty Card, Lens Tissue
Optional Accessories Mil-Standard Hard Shipping/Storage Case #101, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, Tripod with a Grip

Accessories

Resources & Support

Datasheet

Discovery 5X Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty