Discontinued

DJI Mavic 2 Enterprise Dual

UAS Thermal Imaging Kit

Designed to empower a new generation of workers, the Mavic 2 Enterprise DUAL with thermal imaging is the ultimate expression of a tool that delivers beyond expectation to meet current workplace challenges and future demands. It combines gimbal technology, mobile app integration, and video transmission to provide reliable aerial thermal imaging to a wide range of industries.

An Aerial View is More Accessible than Ever Before
The Mavic Dual with FLIR thermal serves as an eye in the sky for first responders and building inspectors - while using >1 ft² of space
See invisible differences in heat like no one else, so you can find lost people and animals, inspect buildings for moisture intrusion, find hidden roof damage, and much more.
Visualize scenarios in realtime with FLIR MSX®, monitor and measure objects with the thermal spot meter, and take area measurements - all so you can make the most informed decisions.

Specifications

Imaging & Optical
Frame Rate - Thermal 9 Hz
Gimbal Mount [IR and Visual] Fixed mount
HFOV - Thermal 57°
IR Camera FLIR Lepton, 160 × 120
Resolution - Thermal 160 × 120 native resolution
Scene Range [high gain] -10°C to 140°C (14°F to 284°F)
Scene Range [low gain] -10°C to 400°C (14°F to 752°F)
Thermal Imager Uncooled microbolometer, 8–14 µm
Thermal Photo/Video Formats Photo: JPEGs Video: MP4, MOV (MPEG-4 AVC/H.264 Radiometric file save not supported)
Visual Photo/Video Formats Photo: JPEG/DNG (Raw) Video: MP4, MOV (MPEG-4 AVC/H.264, HEVC/H.264)
Communication & Data Storage
File Storage Supports microSD up to 128 GB (UHS-1 Speed Grade 3 required)
Power
Aircraft Battery 3850 mAh, 15.4 V LiPo 4S
General
Aircraft Model DJI Mavic 2 Dual
Weight [battery included] 1.1 kg
Accessories
Included Tablet Interface NA
RC Unit 1 included DJI Mavic remote

Resources & Support

User Manual

Mavic 2 Enterprise Series User Manual

User Manual

Mavic 2 Enterprise Series In The Box

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.