Sale
Discontinuing June 10, 2022

FLIR Duo® Pro R

Model: Duo Pro R, 640x512, 32° FOV, 30Hz
Go to Product Support
product image

FLIR Duo® Pro R combines a high resolution, radiometric thermal imager, 4K color camera and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones.

The FLIR Duo® Pro R will discontinue on June 10, 2022. The last day of support from Teledyne FLIR will be July 1, 2023, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the FAQ.

$6,599.00
$4,949.00
Buy Now
FREE Shipping
Shipping & Returns

The Drone Imager Everyone's Been Asking For

  • TOP-OF-THE-LINE DRONE IMAGING

    View thermal and hi-def color imagers in flight, or see them both in picture-in-picture mode, all while recording video and stills on two microSD cards. *Gremsy gimbal not included

  • BUILT-IN SENSOR SUITE FOR IMAGE GEO-TAGGING

    Fully integrated GPS receiver, IMU, magnetometer, and barometer provide all the data needed to create accurate orthomosaics without integrating to external flight controllers.

  • EASY TO CONFIGURE

    Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.

Specifications
Overview
Dimensions
85 × 81.3 × 68.5 mm
Spectral Band
7.5 – 13.5 µm
Thermal Frame Rate
30 Hz
Thermal Imager
Uncooled VOx Microbolometer
Thermal Lens Options
19 mm: 32° x 26°
Thermal Sensitivty
<50 mK
Thermal Sensor Resolution Options
640 x 512
Weight
325 g
Connections & Communications
10 Pin Accessory Port
Power in, Analog Video Out, PWM, MAVLink, Frame Sync Out
Digital Video Output
1080p60, 1080p30, 720p60
MAVLink Interface
Yes
Micro - HDMI
Digital Video Out
Mounting Features
1/4"–20 TPI Tripod Mounts (qty 2, bottom surface)
Remote Control
Yes - PWM (3 channels), MAVLink
USB 3.0
Power in, USB Mass Storage
Environmental & Approvals
Operating Temperature Range
-20°C to +50°C
Operational Altitude
+38,000 feet
Storage Temperature Range
-20°C to +60°C
Imaging & Optical
Global Positioning System [GPS]
Yes (GPS, GLONASS)
Imaging Modes
IR-only, Vis-only, Picture-in-Picture (IR in Vis)
MSX Image Enhancement
Yes
Multiple Color Palettes
Yes – Adjustable in App and via PWM
Other Sensors
Accelerometer, Gyroscope, Magnetometer, Barometer
Visible Camera FOV
56° x 45°
Visible Sensor Resolution
4000 x 3000
Performance
Measurement Accuracy
+/- 5 C or 5% of readings in the -25°C to +135°C range +/- 20 C or 20% of readings in the -40°C to +550°C range
Power
Input Voltage
5.5 - 26.0 VDC (10-pin JST Port) 5.0 VDC (USB-C Port)
Power Dissipation [avg]
10 W
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR Duo® Pro R - Model: Duo Pro R, 640x512, 32° FOV, 30Hz

Change Selection

$6,599.00 $4,949.00