The Flir E86 is packed with high-performance features needed for fast, accurate detection, and when paired with a Flir FlexView™ dual field-of-view lens you can instantly switch from wide-area to telephoto scanning. This 464 × 348 pixel thermal camera has an expanded temperature measurement range for easier detection of hot spots and hidden anomalies on electrical and mechanical assets. Interchangeable AutoCal™ lenses offer complete coverage of near and distant targets, while Flir imaging technology such as UltraMax® and MSX® ensure crisp, vibrant thermal images. The onboard Flir Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. Flir Ignite provides automatic uploading of E86 images directly from the camera to the cloud for easy, secure storage and sharing.
All Flir Exx-Series cameras now come with a free credit to attend a Flir Academy training session—a $399 value (details below).

Enhanced Resolution, Faster Inspections
The laser distance meter aids in quick, precise autofocusing and provides data for on-screen area measurement (m² or ft²).
Pair your Exx-Series camera with a Flir FlexView dual field-of-view lens to conveniently switch from wide-area to telephoto scanning with one push of a button.
Onboard integration with Flir routing software*, automatic image upload directly to the Flir Ignite cloud library, a built-in mic for voice annotation, and report generation features all help the E86 streamline your workday. (*Optional accessory software)

Specifications

Highlighted
IR Resolution 464 × 348 pixels
Thermal Sensitivity/NETD <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Field of view (FOV) FLIR E86 42°: 42° × 32°
FLIR E86 24°: 24° × 18°
FLIR E86 14°: 14° × 10°
FLIR E86 80°: 80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Color Palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Digital Zoom FLIR E86 14°, FLIR E86 24° - NIST, FLIR E86 24°, FLIR E86 24° - Refurbished, FLIR E86 42°, FLIR E86 42° - NIST, FLIR E86 24° + 42°, FLIR E86 24° + 14°, FLIR E86 24°, 14° + 42°, FLIR E86 24°, 14° + 42° - NIST, FLIR E86 42° + 14°, FLIR E86 Dual FOV 14° + 24°, FLIR E86 80°: 1-4× continuous
FLIR E86 + Dual FOV (24°+ 42°) + 14°, FLIR E86 + Dual FOV (24°+ 42°): 1-8× continuous
f-number FLIR E86 14°: 1.5
FLIR E86 24°, FLIR E86 80°: 1.3
FLIR E86 42°: 1.1
Field of View 42° × 32°, 24° × 18°, 14° × 10°
Field of view (FOV) FLIR E86 42°: 42° × 32°
FLIR E86 24°: 24° × 18°
FLIR E86 14°: 14° × 10°
FLIR E86 80°: 80° × 63°
Focal Length 42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
14°: 29 mm (1.41 in)
80°: 5 mm (0.19 in)
Focus Continuous LDM, One-shot LDM, One-shot contrast, Manual
Image Frequency 30 Hz
IR Resolution 464 × 348 pixels
Lens Identification Automatic
Minimum Focus Distance 0.15 m, 42°
0.15 m, 24°
1.0 m, 14°
Minimum Focus Distance with MSX 42°: 0.65 m (1.98 ft)
24°: 0.5 m (1.64 ft)
14°: 1.0 m (3.28 ft)
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spatial resolution (IFOV) 80°: 3.6 mrad/pixel
42°: 1.66 mrad/pixel
24°: 0.90 mrad/pixel
14°: 0.52 mrad/pixel
Spectral Range 7.5-14 µm
Thermal Sensitivity/NETD <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)
UltraMax Yes
Viewfinder No
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -20 to 120°C (-4 to 248°F); 0 to 650°C (32 to 1202°F); 300 to 1500°C (572 to 2732°F)
Spot Meter 3 ea. in live mode
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth®, Wi-Fi, DisplayPort
Image File Format Standard JPEG with measurement data included. Infrared-only mode
Image Storage Mode Infrared, Visual, MSX®, Picture-in-Picture, Gallery
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 seconds to 24 hours (infrared)
Video Out DisplayPort over USB Type-C
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery Type Rechargeable Li-ion battery
Environmental & Certifications
Operating Temperature Range -15 to 50°C (5 to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40 to 70°C (-40 to 158°F)
General
FLIR Inspection Route Enabled in camera
Laser Pointer Yes
Packaging Infrared camera with lens, s2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Starter

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional Exx-Series support resources, please visit Support.FLIR.com. 

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Recorded Webinar

Webinar: Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Find out how

Recorded Webinar

NFPA 70B: Learn how to keep safe and compliant with the new standards and how FLIR can help

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Brochure

FLIR Exx-Series Manufacturing Brochure

Certification

Flir Exx-Series UN38.3

Report

Flir Exx-Series IEC62133 Battery Test Report

Certification

Flir Exx-Series KC Battery Certificate

Certification

Flir Exx-Series CB IEC62133 Battery Certificate

Certification

Flir Exx-Series REACH and RoHS Certificate

Certification

Flir Exx-Series CE Declaration of Conformity

MSDS

Varta Rechargeable Li-ion Battery MSDS [for Flir Exx-Series]

Report

Flir Exx-Series FCC ISED WLAN 2G4 Test Report

Report

Flir Exx-Series FCC ISED Bluetooth Test Report

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us