Discontinued

Extech ET23B

Low Voltage Detector

The Extech ET23B is a compact size, AC/DC Low Voltage Detector, capable of measuring 5 V to 50 V. It comes with a neon light voltage indicator, built-in alligator test lead clips, pocket clip, and insulated housing. Comes with a two year warranty.

Specifications

General
Audible/Visible Indication LED
Voltage Detection (Contact) 5 to 50V AC/DC
Additional Details
Certifications ETL
Warranty 2 years

Resources & Support

Datasheet

Extech ETxx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.