Discontinued

Extech EX205T

TrueRMS Digital Multimeter

$194.99
Product Variations

The Extech EX205T is a True RMS Digital Multimeter which provides true AC readings when measuring distorted or non-sinusoidal waveforms plus noisy signals. This model is also auto ranging, which means it automatically displays readings with the proper decimal place location and maximum resolution. Featuring a large 2000 count, backlit dual LCD with easy to read digits, this multimeter measures AC/DC voltage, resistance, diode test, and continuity. The meter also makes use of a number of functions including input fuse protection, max hold, auto power off, and data hold functions. Product includes test leads and 9 V battery.

Specifications

General
AC Current 10A
AC Current Max Resolution 0.1µA
AC Voltage 600V
AC Voltage Max Resolution 0.1mV
Continuity Yes
DC Current 10A
DC Current Max Resolution 0.1µA
DC Voltage 600V
DC Voltage Basic Accuracy ±0.5%
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Resistance 20MΩ
Resistance Max Resolution 0.1Ω
True RMS Yes
Additional Details
Certifications CE
Dimensions 5.8 × 2.9 × 1.6" (147 × 76 × 42mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9.17oz (260g)

Resources & Support

User Manual

Extech EX205T User Manual

Datasheet

Extech EX205T EX210T Datasheet

Certification

Extech EX205T Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.