Discontinued

Extech EX623

400A Dual Input AC/DC Clamp Meter + NCV + IR Thermometer

$372.99
Product Variations

This TRMS AC/DC Clamp Meter has dual thermocouple inputs for T1, T2, T1-T2 Differential Temperature measurement plus a built-in Infrared Thermometer with laser pointer for locating hot spots and NCV Detector. Additional features include: DC micro-amp function for flame rod measurements, Diode open circuit voltage of 2.8 Volt, Data Hold plus fast Peak Hold for capturing current surges at motor startup, and capacitance measurement to 40mF. Comes complete with test leads, 9 Volt battery, two Type K bead wire Temperature probes and carrying case.

Specifications

General
AC Current 400.0A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 10mA
AC Voltage 600V
AC Voltage Max Resolution 0.1mV
Capacitance 40mF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Current 400.0A
DC Current Basic Accuracy ±1.5%
DC Current Max Resolution 10mA
DC Microcurrent 4000µA
DC Microcurrent Max Resolution 0.01µA
DC Voltage 600V
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.5 to 99.0%
Frequency 40MHz
Frequency Max Resolution 0.001Hz
Jaw Size 1.25" (32mm), conductors up to 500MCM
Resistance 40.000MΩ
Resistance Max Resolution 0.01Ω
Temperature [IR] Basic Accuracy -58 to 518°F (-50 to 270°C)
Temperature [Type K] Max Resolution -58 to 1832°F (-50 to 1000°C)
True RMS Yes
Additional Details
Certifications CE, ETL
Dimensions 9 × 3.1 × 1.9" (229 × 80 × 49mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 10.7oz (303g)

Resources & Support

Datasheet

Extech EX6xx Datasheet

User Manual

Extech EX623 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.