Discontinued

Extech EX820

1000A True RMS AC Clamp Meter with IR Thermometer

The Extech EX820 True RMS AC Clamp Meter features a built-in IR Thermometer with a laser pointer for non-contact surface measurements ranging from -50°C to 270°C (-58°F to 518°F). Clamp measures AC current up to 1000 Amp with a maximum resolution of 0.1 Amp. The 4.3 cm jaw fits around conductors up to 750 MCM. Peak hold captures motor inrush currents and other surges. Includes data hold and auto power off. Other functions consist of AC/DC voltage, resistance, a Type-K thermometer, capacitance, and frequency. Complete with test leads, Type-K temperature probe, 9 Volt battery, and a case.

Specifications

General
AC Current 0.1 to 1000A
AC Current Basic Accuracy ±2.5%
AC Voltage 0.1mV to 600V
AC Voltage Basic Accuracy ±1.5%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±1.5%
Diode Test Yes
Frequency 0.001kHz to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.7" (43mm), conductors up to 750MCM or two 500MCM
Resistance 0.1 to 40MΩ
Temperature (IR) Basic Accuracy -58 to 518 °F (-50 to 270 °C)
Temperature (IR) Max Resolution ±2.0% of reading or ±4°F/±2°C
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 760°C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 10.6 × 4.3 × 2" (270 × 110 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 13.6oz (386g)

Resources & Support

Certification

Extech EX820 Declaration of Conformity

User Manual

Extech EX820 User Manual

Datasheet

Extech EX8xx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.